Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageRolling ComponentsTrack Roller Groups8P-5605: Track Roller Group
Home
UndercarriageRolling ComponentsTrack Roller Groups
8P-5605: Track Roller Group
8P-5605: Track Roller Group

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 270.5mm Tread Diameter, 383.5mm Mounting Width

Brand: Cat

Product Images
8P-5605: Track Roller Group
8P-5605: Track Roller Group
8P-5605: Track Roller Group
8P-5605: Track Roller Group
8P-5605: Track Roller Group

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 270.5mm Tread Diameter, 383.5mm Mounting Width

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
8P-5605
This part:
8P-5605: Track Roller Group
Mounting Width (in)

15.098

Link Outside Spread (in)

12.795

Inside Spread (in)

5.118

Description

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 270.5mm Tread Diameter, 383.5mm Mounting Width

8P-5604
This part:
8P-5604: Track Roller Group
Mounting Width (in)

15.195

Inner Flange Diameter (in)

10.669

Link Outside Spread (in)

11.118

Description

Cat® Track Roller Group Standard Application, DOUBLE FLANGE, 270.5mm Tread Diameter, 385.95mm Mounting Width

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert