Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8P-6809: 11mm Thick Round Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8P-6809: 11mm Thick Round Spacer
8P-6809: 11mm Thick Round Spacer

Cat® Round Steel Spacer for Torque Converters

Brand: Cat

Product Images
8P-6809: 11mm Thick Round Spacer
8P-6809: 11mm Thick Round Spacer
8P-6809: 11mm Thick Round Spacer
8P-6809: 11mm Thick Round Spacer
8P-6809: 11mm Thick Round Spacer

Cat® Round Steel Spacer for Torque Converters

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8P-6809

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 2.52
Inside Diameter (mm): 64.0
Length (in): 0.43
Length (mm): 11.0
Material: Steel,Carbon Steel
Outside Diameter (in): 2.88
Outside Diameter (mm): 73.0
Type: Center Hole-slot
View More
Compatible Models for part number 8P-6809

TRACK-TYPE TRACTOR

D11N D11R D11T D10 D11

RIPPER

11 10

BULLDOZER

10C 10S 10U 11SU 11U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced