Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings8S-0134: Sleeve Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings8S-0134: Sleeve Bearing
8S-0134: Sleeve Bearing

Cat® Sleeve Bearing ensures a proper fit and smooth rotation of the governor's shaft

Brand: Cat

Product Images
8S-0134: Sleeve Bearing
8S-0134: Sleeve Bearing

Cat® Sleeve Bearing ensures a proper fit and smooth rotation of the governor's shaft

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8S-0134
Description: STRAIGHT SLEEVE BEARINGS - SRK
Approximate Outside Diameter (mm): 17.0
Material: Steel,Carbon Steel
Inside Diameter (mm): 15.8242
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 19.0
Outside Diameter (mm): 16.6624
External Groove: No
Notes: Radial Holes: No
Approximate Inside Diameter (mm): 16.0
Length (mm): 18.8722
View More
Compatible Models for part number 8S-0134

GENERATOR

WEG SR4

TRUCK ENGINE

1674 3408B 1693 3408 3406 3306 1140 1673C 1150 1145 1160

WINCH

59N 59L 58L 53 59 58

MOTOR GRADER

120G 16 140G 16G 130G 140 14G 14E 12G 120 12F

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D10 D3B D4D D4E D5B D6C D6D D6G D7F D7G D3 D5 D8K D8L D8H D9G D9L D9H D10N

WHEEL SKIDDER

518 528

MARINE ENGINE

D353E D353C D353D D379A D379B D399 D330C 3408B 3408C D349 D346 D348 D398A D398B D343 D333C 3412C 3304 3306 3412 3408 3406

PIPELAYER

561C 572F 572G 583K 571G 571F 594H

EXCAVATOR

225 235 215 245

RIPPER SCARIFIER

16G

GENERATOR SET

3412C 3408C

WHEEL TRACTOR

650B 651B 651E 660B 613 627 621 623 637 631D 631C 641B 666B 623B 621B 633C 657E 657B 621R 633D 639D 627B 637D

HYDRAULIC CONTROL

163 143 183B 153 141 140

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

983 931 983B 943 941 953 951C 951B 941B 977K 977L 931B 955K 955L

SOIL COMPACTOR

825C 825B 815

COLD PLANER

PR-1000 PR-1000C PR-450 PR-750B

WHEEL DOZER

834 824B 834B 824C 814

LANDFILL COMPACTOR

816 826C 826B

COMPACT WHEEL LOADER

910

WHEEL LOADER

980 988 990 992 G926 920 988B 930 966C 950 980B 992D 992B 980C 992C

ENGINE - MACHINE

3408

GEN SET ENGINE

3145 3408B 3408C 3160 3150 3412 3412C 3406 3408

RIPPER

8D 953 951 10 943 3 6 4 9 8

INDUSTRIAL ENGINE

D343 D348 D349 D346 D398B 3408B 3304 3306 3412 D333C 3406 D398 D399 D353C D353E D353D 3160 D330C D379 D379B

TRUCK

773B 769 773 777 769B 769C

WHEEL SCRAPER

627 666B 621B 657E 657B 637B 666 627B 637 657

TRACTOR

772 776 768C 768B 772B

GAS ENGINE

G333C G398 G399 G379A G3304 G3306 G343 G3406 G379

BULLDOZER

10SU 824S 8S 8U 9C 9U 9S 834U 834S 4S 10C 6A 6S 10S 10U 8A 825 3S 3P 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced