Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersScreens8S-9129: Transmission Magnetic Filter
HomeFilters & FluidsFiltersScreens8S-9129: Transmission Magnetic Filter
8S-9129: Transmission Magnetic Filter

Standard Efficiency Hydraulic/Transmission Filter

Brand: Cat

Product Images
8S-9129: Transmission Magnetic Filter
8S-9129: Transmission Magnetic Filter
8S-9129: Transmission Magnetic Filter
8S-9129: Transmission Magnetic Filter
8S-9129: Transmission Magnetic Filter

Standard Efficiency Hydraulic/Transmission Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8S-9129
Material: Alloy Aluminum
View More
Compatible Models for part number 8S-9129

UNDERGROUND ART TRUCK

AD22

TRANSMISSION-ONHIGHWAY

CX35 CX31 CX28

INTEGRATED TOOLCARRIER

IT18F IT18B IT12 IT28 IT18 IT24F IT12B IT14F IT14B IT28G IT28B

WINCH

54H 57H 56H 59N 59L 58L 53 57 56 55 54 59 58

MOTOR GRADER

120H 120G 14 120M 120K 12M 3 AWD 135H 160H ES 120M 2 12H NA 163H 120H ES 160 140M 140K 140H 140G 16H 16G 14L 140H NA 150 130G 140K 2 160M 3 AWD 140 143H 14H 14G 12H 12G 12M 12K 12M 3 12M 2 120 160K 160H 160G 160M 140M 3 AWD 16H NA 140M 3 140M 2 160H NA 135H NA 12H ES 14H NA 163H NA 160M 2 160M 3 120H NA 140H ES 120K 2

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D3C II D10 D5R LGP D4H III D3C III D4C III D3B D3C D4B D5H XL D5C III D4H D4C D5R2 D4E D6N OEM D5B D5C D5R XL D5M D5N D5H D6D D6N XL D6M D6N D6H D7R D7G D7H D5 D8R D8L D10T2 D8N D9L D9N D6N LGP D4H XL D4C II D10N D10R D10T D4E SR

TRANSMISSION-MILITARY

CX28

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

578 561N 561M 572G 594H

STABILIZER MIXER

SM-350

PETROLEUM PACKAGE

CX31-P600-

RIPPER SCARIFIER

12G 140G 16G 130G

WHEEL TRACTOR

613 613B

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM-350B RM-350 RM500B RM-500

HYDRAULIC CONTROL

163 153

TRACK LOADER

931C II 935C 935B 939 933 941 951C 951B 941B 931B 931C 935C II

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

BACKHOE LOADER

446B 446

COMPACT WHEEL LOADER

910 910F 910E

WHEEL LOADER

918F 928H 928G 928HZ G926 916 920 G910 G916 926 930 930G 930H 930R 930T 924GZ 924HZ 924F 924H 924G 926E

TELEHANDLER

RT80 RT100

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM-350B RM500B RM500

CHALLENGER

70C 65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E

ARTICULATED TRUCK

725 730

TRANSMISSION

CX31 HT CX31 CX31-P300

RIPPER

D5 977 3 7 6 5 4 9 8

BULLDOZER

7SU 6SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 6 5A D5C PATLGP 5P 5S 6A 6S 7A 7S 7U 8A 5A PAT 3P 8SU D5C PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced