Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs8T-0232: 1 1/4'' 8 Point Socket Screw Plug
HomeHoses & TubesCaps & PlugsPlugs8T-0232: 1 1/4'' 8 Point Socket Screw Plug
8T-0232: 1 1/4'' 8 Point Socket Screw Plug

Cat® 1 1/4'' 8 Point Plastic Socket Screw Plug

Brand: Cat

fallback-image
8T-0232: 1 1/4'' 8 Point Socket Screw Plug

Cat® 1 1/4'' 8 Point Plastic Socket Screw Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-0232
Material: Polyethylene Plastic,Polyolefin Plastic
View More
Compatible Models for part number 8T-0232

TRACK-TYPE TRACTOR

D7R D6R D6R II D8R II D11R D11T D7R XR D10T2 D10T D7H D7R II D11 D7R LGP

RIPPER

7

PIPELAYER

PL87 572R 587T

EXCAVATOR

322-A 322 L 322-A L

BULLDOZER

7S 7SU 7S LGP

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced