Sign in
Metric
Brand: Cat
Metric
Brand: Cat
Units of Measure
GENERATOR
SR4
TRUCK ENGINE
3114 3116
INTEGRATED TOOLCARRIER
IT38H IT28G IT28F IT18F IT38G II
GRAPPLE-DEM/SORT
VRG40 G320 VRG30 G330 VRG50 G315
WHEEL TRACTOR-SCRAPER
627 637 627K LRC 631K 621K 627K 637K
CRUSHER
VHC-40 VHC-50 VHC-30 P325 P315 P335
WHEEL SKIDDER
535D 545D 525D 555D
ASPHALT COMPACTOR
CB22B CB2.5 GC CB2.7 GC CC2.7 GC
MINI HYD EXCAVATOR
305
UNDERGROUND ARTICULATED TRUCK
AD22
HARVESTER HEAD
SAT323 SAT322 SAT322T SAT318 SAT223 SAT214 SAT223T SAT323T SAT318TSC SAT422DB SAT323TSC SAT322TSC SAT318T
EXCAVATOR
311D LRR 316F L 330 L 320-A L 215B M315F 312E 312F 215C 320-A N 215D 312B 312C 324D 312D 375-A L 315D L 325-A M317F 320D2 314D CR 323F 336F XE 214B 311B E300B 312-A 325C L 225B 213B 225D 322C 321C 224B 212B 321B 320D2 GC 311-A 219D 325D L 330-A L 316F EL300 558 206B 315B 315C 326F L 312D2 L 336F L XE 312C L 350-A L 205B 229D 314E CR 326F 322-A 324D L 350 L 313F 313B 325C 325D 336E H 312D2 312D L 330-A L 314D LCR 231D 336F LN XE M325D MH 318D2 L 324E L E140 312E L 325-A L 323D L 313F L 322 L 326D2 L 314F CR E120 336F LNXE 313F GC 315-A 320C 320D 320E 211B 314E LCR 330F 315B FM L 330B 323F L 320 L 336D2 L XE M325D L MH 336E LH 325D FM LL 325-A FM L 336D2 LXE E300 312F GC 313D2 GC 320D L 325 LN 336E LNH 350-A 325C FM EL240B EL240C 330B L 320E L E240C E110 E240B 326D2 315-A L 323D2 L 325 L 318D L 320F L 313D2-GC 313D2 E450 313D2 LGP 307-A 322-A L E120B 312D2 GC 318E L 229 225 325-A LN 328D LCR 329D L E70 214B FT 320C FM E110B 318F L 320 205 326 206 323 318C 329E L 318F 320-A 330 219 212 333 311F LRR 329D 330F L 329E EL200B 330-A 323 GX 318D2 329F L 336D2 XE E200B 315B L 313F LGC 321D LCR 375-A 316E L 315F LCR 329D2 L EL300B 322C FM 320D2 L 324D LN M312 329D2 M315 M318 326F LN M320
MULTI TERRAIN LOADER
297D2 XHP 297D2 297D XHP 287C2 277B 277D 277C 277C2 257B3 257D 257B 247B 297D 297C 247B3 287C 287B 287D
PAVING COMPACTOR
CB2.7 CB2.5 CC2.7 CB-22B
COMPACT TRACK LOADER
289D 289C 279C2 279D3 299D 299C 289C2 289D3 279D 279C 299D2 259D 299D2 XHP 275 255 265 259B3 299D XHP
WHEEL TRACTOR
621H 627H 637K
MULTI PROCESSOR
MP20 MP30 MP15 VT50 VT30 VT40
HYDRAULIC CONTROL
48
TRACK LOADER
973D 973K 953B 953C
PETROLEUM TRANSMISSION
CX31-P600
PETROLEUM ENGINE
C175-16
SOIL COMPACTOR
CP5 CS5
BACKHOE LOADER
442D 430D 442E 430E 430F 450E 450F 438C 426C 438D 424D 436C 446D 446B 434E 434F 420D 432E 444F 420E 432F 432D 444E 420F 428F 416C 428D 416D 428E 428C
WHEEL DOZER
834K
LANDFILL COMPACTOR
836K
MULCHING HEAD
HM112 HM112C HM208
COMPACT WHEEL LOADER
906H2 907H2 902 908 906 906H 908M 908H2 906M 907H 907M 908H
TELEHANDLER
RT60 RT50 TH330B TH560B TH220B RTC60 TH355B TH350B TH340B RT50SA TH460B TH360B TH210 TH215
WHEEL LOADER
988 XE 972M 972L 962H 986H 950H 962L 986K 950M 950L 962M 988K 966F 966L 966M 950GC 936F 928F 938H 962 928G 907K 986 906K 906M 988 988K XE 908K 908M 966F II 962M Z 950M Z 950 GC 938G II 970F
FORWARDER
574B 554 574
SOIL STABILIZER
SS-250B
INDUSTRIAL TRACTOR
TK381
ARTICULATED TRUCK
725C 730C2 725C2 730 EJECTOR 740C 730C 745C 725 735C 730 735
UTILITY COMPACTOR
CB4.4 CB4.0
WHEELED EXCAVATOR
M322D MH M320 M317 M317D2 M325C MH M315D2 M318D M318C M324D2 MH M318D MH M323F M322D2 M322D M322C M318C MH M315C M315D M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F
PNEUMATIC COMPACTOR
PS-300B PS-300C PF-300C PF-300B
ENGINE - INDUSTRIAL
3406B 3516B
INDUSTRIAL ENGINE
3126 3116 C9.3 3304 3306 C175-16 3406 3406C D333C CG137-08 C13 D330C
LOGGER
322C
GAS ENGINE
G3304 G3306 G3306B G3304B G3612 G3616 CG137-08 CG137-12 G3412 G3408C G3408 G3406
DEMOLITION GRAPPLE
G345
UNDERGROUND ART TRUCK
AD22 AD55B AD60 AD55 AD63 AD45
FELLING HEAD
SH-56B
TRANSMISSION-ONHIGHWAY
CX31
WHEEL SAW
SW45 SW345B SW60 SW460B SW360B SW360 SW460 SW345
LOAD HAUL DUMP
R1600G R1600
OFF HIGHWAY TRUCK
789G 789
MATERIAL HANDLER
MH3049 MH3059
OEM SOLUTIONS
TR35E44-C9.3BL
MOTOR GRADER
12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 12M 3 AWD 160M 3 AWD 24M 140M 3 AWD
TRACK-TYPE TRACTOR
30/30 D6N XL D6T D6N D7E D6N LGP D10T D11T D6T LGP D6T LGPPAT D6T XW D6T XL D6K LGP D6K XL D9T D6T XL PAT D6T XW PAT DEUCE D7E LGP
KNUCKLEBOOM LOADER
539
ASPHALT PAVER
AP655 AP300F AP500F AP655F AP655F L AP-300D AP-255E
TRANSMISSION-MILITARY
CX28
MARINE ENGINE
3304 3306 3616 3612 3406B C280-16 C175-16 3306B 3304B C280-6 C280-8
MARINE AUXILIARY
3608
HAMMER
PH126
PIPELAYER
587T 587R PL72 PL61 583T
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5130 5230
LOG LOADR FORST MACH
558
FRONT SHOVEL
5080
SHEAR-DEMOLITION/SCRAP
VHS-50/3 VHS-50 VHS-40 VHS-30 S340 S325 S320 S340B
VIBRATORY COMPACTOR
CS-573 CP-533C CS-583 CD-44B CS-34 CS-563 CS-531C CS-533 CS-531 CS-533C CS-74B CP-563C CB-54B CB-534D CB-634 CP-34 CB-536D CC4.0 CB-634C CB4.0 CB4.4 CD-54B CP-563 CB-335E CD-54 CB-335D CB-44B CB-434 CP-74B CS-583C CP-533 CS-573C CS-563C
PETROLEUM PACKAGE
CX31-C13I
GENERATOR SET
G3306 G3412 CG137-12
RECLAIMER MIXER
RM-350B RM-350 RM-250C
ENGINE
C175-16 G3412 G3408C C13B G3408 G3412C 3126
EJECTOR TRUCK
730C D400E II 730C2 EJ
COLD PLANER
PM-201
ROAD RECLAIMER
RR-250B
ENGINE - MACHINE
C32 3114
CHALLENGER
65 65B
GEN SET ENGINE
3406C 3406B 3608 3606 3304B 3306 3304 C280-16 3616
TRANSMISSION
TR35 CX31
RIPPER
953B
SKID STEER LOADER
242B3 289D3 226B 216B 252B3 270XE 262C2 246D3 279D3 272D2 XHP 272D XHP 226B3 232 236B3 272C 272D 242 260 270 262B 262D 262C 262D3 252B 268B 216 256C 242B 242D 228 226 272D2 246B 246D 246C 232B 248B 236B 236D 216B3
WHEEL FELLER BUNCHER
573D TK380 563D 2570D 543 2670D
TRUCK
794 AC 793F CMD 793F 797F
POWERTRAIN
TR35E44-C9.3B
COMPACTOR
CB-34B XW CB7 CB-24B CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B CD10 CB10 CD8
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced