Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings8T-0333: Self-Aligning Bearing
HomeDrivetrainDifferentialsDifferential Bearings8T-0333: Self-Aligning Bearing
8T-0333: Self-Aligning Bearing

Cat® Self-Aligning Spherical Plain Bearing

Brand: Cat

Product Images
8T-0333: Self-Aligning Bearing
8T-0333: Self-Aligning Bearing
8T-0333: Self-Aligning Bearing
8T-0333: Self-Aligning Bearing
8T-0333: Self-Aligning Bearing

Cat® Self-Aligning Spherical Plain Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-0333

Units of Measure

USMetric
Outside Diameter (mm): 75.0
Height (mm): 35.0
Bore Diameter (in): 1.97
Material: Steel Bearing,Alloy Mixed: Metal
Bore Diameter (mm): 50.0
Height (in): 1.38
Outside Diameter (in): 2.95
View More
Compatible Models for part number 8T-0333

ROAD RECLAIMER

RM600 RM800

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6T XW D6T LGP D6R III D6T XL D4 D5 D6K2 LGP D5R2 D5R XL D6T LGPPAT D6T XL PAT D6T XW PAT D5R LGP D6N LGP D6N XL D6T D6N D6K

ROTARY MIXER

RM800

WHEELED EXCAVATOR

M325C MH M315C M322D MH M324D2 MH M313C M322D2 MH M318D MH M322C M318C M318C MH

RECLAIMER MIXER

RM800

MATERIAL HANDLER

MH3022 MH3024

GRAPPLE-ORANGE PEEL

GSH20B GSH15-60 GSH520 GSH525 GSV525 GSH15-80 GSH22 GSH20 GSH420 GSH425 GSH15B GSH9B GSH15

MOTOR GRADER

120 GC 140 GC

GRAPPLE

GSV425

COMPACT WHEEL LOADER

908

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced