Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesToolsLevels, Measuring Tools, & Gauges8T-0846: Dual Scale Pressure Gauge
HomeWorkshop SuppliesToolsLevels, Measuring Tools, & Gauges8T-0846: Dual Scale Pressure Gauge
8T-0846: Dual Scale Pressure Gauge

Cat® Dual Scale Pressure Gauge is used to provide an accurate and reliable measurement of the pressure within a unit

Brand: Cat

Product Images
8T-0846: Dual Scale Pressure Gauge
8T-0846: Dual Scale Pressure Gauge
8T-0846: Dual Scale Pressure Gauge
8T-0846: Dual Scale Pressure Gauge
8T-0846: Dual Scale Pressure Gauge

Cat® Dual Scale Pressure Gauge is used to provide an accurate and reliable measurement of the pressure within a unit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 8T-0846

The Dual Scale Pressure Gauge is used to measure the pressure applied to it accurately. It converts the applied force into a readable value, is displayed on a dial screen, and provides a numerical representation of the pressure. This allows for early detection of abnormal pressure conditions, which can help prevent machine component failure.

Attributes:
• Measures a pressure range of 0 - 1000 kPa and 0 - 144 PSI
• Provides a bezel finish with bright chrome plated
• Dual scale, liquid-filled pressure gauge Inside scale is kilopascals (kPa) and the outside scale is pounds per square inch (PSI)

Applications:
The Dual Scale Pressure Gauge is monitoring and control of heavy machinery, providing operators with the necessary information to maintain optimal system performance and ensure the safety of both personnel and equipment.

View More
Specifications for part number 8T-0846

Units of Measure

USMetric
Outer Diameter (mm): 71.0
Outer Diameter (in): 2.795
Length (mm): 91.0
Length (in): 3.582
Thread: 1/4'' - 18 - NPT
Weight (kg): 0.383
Weight (lb): 0.844
Material: Stainless Steel,Plastic Plastic,Glass Ceramic,Alloy Copper
View More
Compatible Models for part number 8T-0846

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced