Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsAlternators8T-4747: 3mm Thick Mounting Bracket
HomeElectrical & ElectronicsBasic ComponentsAlternators8T-4747: 3mm Thick Mounting Bracket
8T-4747: 3mm Thick Mounting Bracket

Cat® Bracket (Handle)

Brand: Cat

Product Images
8T-4747: 3mm Thick Mounting Bracket
8T-4747: 3mm Thick Mounting Bracket
8T-4747: 3mm Thick Mounting Bracket
8T-4747: 3mm Thick Mounting Bracket
8T-4747: 3mm Thick Mounting Bracket

Cat® Bracket (Handle)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-4747

Units of Measure

USMetric
Material Description: Steel
Length (mm): 99.5
Width (mm): 16.0
Height (mm): 49.5
Length (in): 3.91
Width (in): 0.62
Height (in): 1.94
Material: Structural Steel,Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 8T-4747

INTEGRATED TOOLCARRIER

IT62G IT18F IT38G II IT14G2 IT24F IT12B IT14F IT38H IT38G IT14G IT14B IT38F IT28G IT28F

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

OFF HIGHWAY TRUCK

772 770 793D 777 773 793F 785D 793 777G 777E 789D 773GC

TRACK-TYPE TRACTOR

30/30 DEUCE

WHEEL SKIDDER

525 515 545 555D 535D 535C 535B 545D 545C 525D 525C 525B

ASPHALT PAVER

BG555E AP-555E AP-500E BG500E

MINING EXCAVATOR

5230B 5130 5230 5130B

VIBRATORY COMPACTOR

CS-56 CS-573 CS-54 CP-533D CS-583 CP-533E CS-44 CS-433E CS-663E CS-531D CS-563 CP-663E CP-433E CS-423E CP-563 CD-54 CS-533D CS-533E CS-76 CS-74 CP-563E CP-563D CB-434 CS-64 CP-64 CP-54 CP-56 CP-573E CP-44 CS-583E CS-583D CS-573D CS-573E CS-683E CP-76 CS-563D CS-563E CP-74

WHEEL TRACTOR

631K 651 623H 623F 621K OEM 621F 621H 627H 627F 637K

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B RM-300 RM-500

SOIL COMPACTOR

825H 825G 815F II 815F 825G II

BACKHOE LOADER

438C 426C 436C 416C 428C

WHEEL DOZER

844 834G 834H 824H 824G 814F II 814F 854G 824G II

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

826G II 816F II 836H 836G 826G 826H 816F

COMPACT WHEEL LOADER

910G 910F 910E 904H 914G 914G2

WHEEL LOADER

918F 928G 960F 972G 986 988GC 950G 950F 962G 986K 990 980G II 988G 988H 966F 966G 930G 966F II 924GZ 972G II 938G II 924F 924G 980H 980G 992G 928F 938G 938F 938H 990 II 970F 966G II 950F II

ROAD RECLAIMER

RM800 RM600 RM500B RM500

CHALLENGER

70C 65 75 65C 65B 65D 75D 75C 85C 85D

ARTICULATED TRUCK

D20D D250E II D300E D300D D250E D250D D300E II

WHEEL SCRAPER

637K

QUARRY TRUCK

777E 775D 773E 771D 772G 770G

TRUCK

785 789 797 773G LRC 770G 795F XQ 793D 793B 793C 793F 772G 69D 793F XQ 773E 773D 773G 797F 773G OEM 785C 785D 797B 785B 793F CMD 775G 772G OEM 793F OEM 775E 775D 795F AC 789C 789D 789B 777D 777G 793F AC 775G OEM 775G LRC 770G OEM 769D

TRACTOR

776D 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced