Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8T-4752: M5 x 0.8mm U Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8T-4752: M5 x 0.8mm U Nut
8T-4752: M5 x 0.8mm U Nut

Cat® A Clip Nut is a threaded fastener designed to securely attach and hold the cab liner in place using a clip-on mechanism.

Brand: Cat

Product Images
8T-4752: M5 x 0.8mm U Nut
8T-4752: M5 x 0.8mm U Nut
8T-4752: M5 x 0.8mm U Nut
8T-4752: M5 x 0.8mm U Nut
8T-4752: M5 x 0.8mm U Nut

Cat® A Clip Nut is a threaded fastener designed to securely attach and hold the cab liner in place using a clip-on mechanism.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-4752

Units of Measure

USMetric
Material Description: Spring Steel
Nut Type: Clip-on
Material: Steel,Alloy Zinc,Carbon Steel
Coating: Zinc Plated
Thread Size (mm): M5x0.8
Thickness (in): 0.098
Thickness (mm): 2.5
Length (mm): 21.0
Width (in): 0.446
Width (mm): 11.0
Length (in): 0.835
View More
Compatible Models for part number 8T-4752

TRACK-TYPE TRACTOR

D7R D6T XW D6T LGP D8R II D7R II D6R III D6R XL D6T XL D6R D6T D6R II D8R D7R XR D6R STD D7R LGP

CHALLENGER

MTC755 MTC735 MTC765 MTC745

INDUSTRIAL LOADER

415F2 IL

WATER FORDING TRACTOR

D7R II

BACKHOE LOADER

420F2 422F2 444F2 427F2 428F2 432F2 430F2 434F2 416F2 415F2

COMPACT WHEEL LOADER

914K 914M 918M 920K 910K 910M 914 910 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced