Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits8T-4856: Fuel System Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
8T-4856: Fuel System Gasket Kit
8T-4856: Fuel System Gasket Kit

Cat® Fuel System Gasket Kit ensures leak-free fuel system operation with O-ring seals and gaskets for comprehensive maintenance and optimal performance

Brand: Cat

Product Images
8T-4856: Fuel System Gasket Kit
8T-4856: Fuel System Gasket Kit
8T-4856: Fuel System Gasket Kit

Cat® Fuel System Gasket Kit ensures leak-free fuel system operation with O-ring seals and gaskets for comprehensive maintenance and optimal performance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

150-3725: 0.8mm Thick Fuel Gallery Cover Gasket
150-3725: 0.8mm Thick Fuel Gallery Cover GasketQuantity: 2
150-3730: 0.8mm Thick Governor Gasket
150-3730: 0.8mm Thick Governor GasketQuantity: 1
150-3726: 0.8mm Thick Governor And Fuel Pump Gasket
150-3726: 0.8mm Thick Governor And Fuel Pump GasketQuantity: 2
138-9507: 15.88mm Shaft Diameter Lip Seal
138-9507: 15.88mm Shaft Diameter Lip SealQuantity: 1
4P-9608: 0.8mm Thick Fuel Ratio Control Gasket
4P-9608: 0.8mm Thick Fuel Ratio Control GasketQuantity: 1
6I-2003: 0.8mm Thick Fuel Lines Gasket
6I-2003: 0.8mm Thick Fuel Lines GasketQuantity: 1
5P-6620: 14mm Internal Diameter O-Ring Seal
5P-6620: 14mm Internal Diameter O-Ring SealQuantity: 1
5S-7611: Fuel Pump Idler Gear Shaft Lock
5S-7611: Fuel Pump Idler Gear Shaft LockQuantity: 1
6V-6921: 16.76mm Inner Diameter O-Ring Seal
6V-6921: 16.76mm Inner Diameter O-Ring SealQuantity: 1
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 1
5P-8215: 2.62 x 39.34mm 75A NBR O-Ring
5P-8215: 2.62 x 39.34mm 75A NBR O-RingQuantity: 1
8M-8515: 2.6 X 33mm 70A VMQ O-Ring
8M-8515: 2.6 X 33mm 70A VMQ O-RingQuantity: 1
061-9458: 28mm Inner Diameter Fluorocarbon O-Ring Seal
061-9458: 28mm Inner Diameter Fluorocarbon O-Ring SealQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 6
317-0808: 1.78 x 10.82mm 75A FKM O-Ring
317-0808: 1.78 x 10.82mm 75A FKM O-RingQuantity: 1
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring
4J-7533: 1.63 x 6.07mm 90A NBR O-RingQuantity: 3
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 2
196-1804: 2.62 x 6.02mm 75A NBR O-Ring
196-1804: 2.62 x 6.02mm 75A NBR O-RingQuantity: 1
150-3728: 0.8mm Thick Governor Control Cover Gasket
150-3728: 0.8mm Thick Governor Control Cover GasketQuantity: 1
4N-0260: 6.35mm Shaft Diameter Lip Seal
4N-0260: 6.35mm Shaft Diameter Lip SealQuantity: 1
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-RingQuantity: 1
7N-9520: 0.8mm Thick Secondary Fuel Filter Gasket
7N-9520: 0.8mm Thick Secondary Fuel Filter GasketQuantity: 1
8H-2778: Engine Housing Front Cover Gasket
8H-2778: Engine Housing Front Cover GasketQuantity: 1
3D-2992: 2.62 x 26.64mm 75A NBR O-Ring
3D-2992: 2.62 x 26.64mm 75A NBR O-RingQuantity: 4
3D-2898: 2.62 x 48.9mm 75A NBR O-Ring
3D-2898: 2.62 x 48.9mm 75A NBR O-RingQuantity: 1
5P-9757: 18.77mm Inner Diameter O-Ring Seal
5P-9757: 18.77mm Inner Diameter O-Ring SealQuantity: 1
6J-2419: 36.17mm Inside Diameter Seal-O-Ring
6J-2419: 36.17mm Inside Diameter Seal-O-RingQuantity: 1
3H-0442: 3.68mm Inner Diameter Seal O Ring
3H-0442: 3.68mm Inner Diameter Seal O RingQuantity: 4
2J-0157: 15.47mm Inside Diameter Seal-O-Ring
2J-0157: 15.47mm Inside Diameter Seal-O-RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
175-7900: 3.53 x 98.02mm 75A NBR O-Ring
175-7900: 3.53 x 98.02mm 75A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
Showing 1 to 32 of 44Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 8T-4856
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 8T-4856

GEN SET ENGINE

3304B 3304

INDUSTRIAL ENGINE

3304

EXCAVATOR

215B

WHEEL LOADER

950B/950E 950B 950E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert