Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs8T-6761: 1-11-1/2 NPTF Thread Square-Drive Plug
HomeHoses & TubesCaps & PlugsPlugs8T-6761: 1-11-1/2 NPTF Thread Square-Drive Plug
8T-6761: 1-11-1/2 NPTF Thread Square-Drive Plug

Pipe Thread Plug

Brand: Cat

Product Images
8T-6761: 1-11-1/2 NPTF Thread Square-Drive Plug
8T-6761: 1-11-1/2 NPTF Thread Square-Drive Plug

Pipe Thread Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-6761
Material Description: Plated Steel
Material: Acrylic Adhesive,Alloy Zinc,Alloy Steel,Carbon Steel,Sealants / Adhesives Adhesive
View More
Compatible Models for part number 8T-6761

GENERATOR

SR4B SR4BHV SR500 SR4 SR5 LC51XX

TRUCK ENGINE

1673C 3306C 3306B C-10 C-12 C-18 C-15 C-16 3306 C9 3176 3408B 3406E 3406C 3406B C-9 C13 C16 C15 C18 3408 3208 3176B G3306

WHEEL TRACTOR-SCRAPER

657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

POWER PACK

C18

TRACK SKIDDER

527 517 D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 528B 525 515 545 530B

ROTARY DRILL

MD6250 MD6540C MD6380

TRACK FELLER BUNCHER

2290 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552

EXCAVATOR

330 L 345B II 349D L 215B 324D 324E 375-A L 336D2 L 374F L 385C FS 324E LN 345B 345C 345D 548 349F L 385C L 219D 325D L 558 374D L 330C FM 349D 336E L 349E 325D 336E H 345B L 330-A L 329D LN 231D M325D MH 324E L 385B 385C 345D L 235B 235C 235D 365C L 345B II MH 336D2 L XE 365C 365B 325D FM LL 390D 336E LNH 350-A 336D LN 349E L VG 325D FM 330C L 336D2 568 FM 324D FM 329E L 329D 329E 330-A 330C LN 325D MH 365B II 324D LN 330C MH 345C MH 336D 336E 326D L 349E L 225B 225D 330B LN 330D FM 330-A L 352F-VG M325C 365C L MH 326F L 336D L 350-A L 229D 324D L 324D FM LL 336F L 345C L 336D2 GC 329E LN 245D 330B 330C 330D 245B 390F L 365B L M325D L MH 336E LN 336E LH 336D2 LXE 340D2 L 390D L 330B L 330D L 229 330D MH 329D L 235 330D LN 568 FM LL 345D L VG 340D L 336D2 XE 385C L MH 375-A

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

623B 623G 623E 623F 621B 621E 621F 621G 627B 627G 627H 627E 627F 633E II 651B 651E 615C II 631D 631E 631G 615 611 621 651 657E 657B 633D 639D 615C 637G 637D 637E

ROTARY MIXER

RM800

VEHICULAR ENGINE

3516 3512

TRACK LOADER

973C 973D 955L 973

SOIL COMPACTOR

815B 815F 825H 825G 825C 815F II 825G II

PETROLEUM ENGINE

3508C 3508B C9 3412E C-15 3516 3512 C15 C13 C18 C27 2016 C32 3516C 3516B 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 TH48-E70

WHEEL DOZER

854G 834G 834H 834B 814B 814F 844H 844K 844 824H 824G 824C 814F II 824G II

LANDFILL COMPACTOR

836 826G II 816F II 826C 826G 826H 836H 836G 816F

PETROLEUM GEN SET

G3306B C27 C15 C18 C32 3512B 3512C

WHEEL LOADER

986H 988B 988G 988H 988F 966D 966F 966E G936 966G 988F II 995 994 990 980G II 936 990K 990H 992D 992C 992G 994F 994D 994K 994H 966G II 972G 950B 950E 936E 936F 990 II 980F II 966F II 972G II 980C 980F 980H 980G

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D30D D250E D400E II D400E D400D 725 740 730 735 OEM 735 D250E II D25D D350E D350D D350E II D300E D300D D400 D40D

WHEELED EXCAVATOR

W330B W345C MH M330D W345B II

ENGINE - INDUSTRIAL

CG170-16 LD700E 3512B 3406B 3406C 3516B 3561B

INDUSTRIAL ENGINE

3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C9 3306B G3520H C32B 3304B 3412E 3412C C32 C27 C18 3456 3176C 3176B 3412 3406 3508B 3516B 3516C 3406E 3406B 3406C 3408E 3408B 3408C 3512E 3512B 3512C C9.3B D333C 3196 CG137-08 C-9 C15 D330C

WHEEL SCRAPER

621E 621F 621B 623F 623E 627G 627F 627B 627E 651E 657G 657E 657B 637E 637G 637D 639D 615C 611 657

QUARRY TRUCK

775D 775B 773E 771D 771C

SPRAY AR

CAT WDS

LOGGER

227

TRACTOR

784C 784B 768C 772B 776D 776C 776B

GAS ENGINE

G3304 G3306 G3512H G3512E G3512B G3512J G3612 G3616 G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3516B G3306B G3304B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3520 G3512 G3516 G3508

BULLDOZER

834U 834S 8SU 10SU 6SU 11U 10U 824S 825 9SU 7SU 11SU 8S 8U 9U 6A 6S 7A 7S 7U 8A

PUMPER

SBF214 SPS342 SPS343 HT400 SPF343 SCT673 CPT372 SPF743 SPF343C SPT343 SPT342 SUF557

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B

SHOVEL LOGGER

345C

POWER MODULE

XQC1200 3516B 3516C XQC1600 XQG400 PM3456 PM3412 TR43-C18L PMG3516 XQ2280 PP3516 C32 C18 PM3508 PM3516 PM3512 XQG135

SITE PREP TRACTOR

586C

LOAD HAUL DUMP

R1600G R1700 II R1300 R1600 R2900 R2900 XE R1700G R3000H R2900G R1300G

REMAN ENGINE

3516B 3406E

OFF HIGHWAY TRUCK

798 AC 785D 789G 789D 3508B 793D 775 773 789 785 793

MATERIAL HANDLER

M325D L MH M325D MH

OEM SOLUTIONS

3412C

WINCH

57 56 59 58 57H 56H 59N 59L 58L

MOTOR GRADER

130G 140M 2 140H ES 12H NA 140H NA 24H 160H 160G 160M 16H NA 12H ES 14H NA 120G 24 14 163H 140M 140H 140G 143H 163H NA 160M 2 160H ES 160 16H 16G 14L 150 14H 14G 12H 12G 160H NA

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6015 6030 6030 T4 6030 T2 6015B 6060

TRACK-TYPE TRACTOR

D6G2 LGP D10 D11 D8 GC D6R II D4H D4E D5B D5E D6D D6R D6T D6E D6G D6H D4E SR D7R XR D6GC D6R XL D8GC D7R D7G D7H D8T D8R D8L D8N D9T D9R D9L D9N D6G2 XL D6R LGP D6D SR D6R III D6H II D9 GC D4H III D7R SERIES D9 D8 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D7G2 D10T2 D6R STD D8R II D4H XL D7R II

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B C32 3608 C32B 3508B 3508C

MARINE ENGINE

3196 C8.7 3176C 3176B C32 MARINE 3306 C9 3516 3512 C18 MARINE 3508 C-12 C18 C12 C15 3408B 3408C 3406B 3406C 3406E 3516B 3516C 3516E 3512C 3512E 3512B C30 C32 3412 3408 C12.9 3616 3612 3508C 3508B 3306B 3412C 3412E 3412D 3304B C280-6 C280-8

PIPELAYER

587T 587R 578 561D PL83 PL87 583T 583R 572R II 572R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

235C 385C 5080 5090B

VIBRATORY COMPACTOR

CS-653 CS-643 CB-614 CP-643 CP-653 CS-553 CS-551 CB-534 CP-553

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 CX31-C15I TH31-C9P C18 CX31-C18I CX35-C18I

MOBILE HYD POWER UNIT

330D L 329D L 365C L 390F 349D L 385C L 329E 336D L 349E L HVG 349E 325D 345D 345C 336E HVG 324D LN 345C L 385C 340D2 L 325D L TH43-C18 336D 336E 330D 330C

POWER PACKAGE

G3406

GENERATOR SET

DE1400 DE500 G3520 G3516 G3512 G3508 3508 3412C D1500 3304B G3306 XQ1140 D500GC 3516 3512 D300GC 3512B GENS C18 GEN SE D1250 D550GC 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H 3508C G3516K 3508B C9 D450GC DE1250S 3516B GEN XQP300 C18 I6 3306B D250GC G3512E G3512H 3516C GEN SET G3512K G3406 DE630 C18 GENSET G3412 3412 C32 GEN SET CG137-12 C18 C15 C32 GENSET C15 I6 C18 MARINE GS CG137-08 3456 DE1500 C18 GEN SET DE1000S C9 GEN SET SR5 C27 C32 D800 C15 GEN SE G3412C DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C C32B 3406C 3406E G3306B 3516C 3516B 3516E

RECLAIMER MIXER

RM-350B RM-350 RM800 RM-500 RM-250C

ENGINE

G3412 3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E G3406 G3408 C32 INDUSTRIAL 3516PETROLEUM C15 C18 C9 INDUSTRIAL 3508PETROL C32B INDUSTRIAL G3520 G3520J G3520H G3412C 3512PETROL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 C18 3516C 3516B 3512E 3512C 3512B C32 C27 3508 3508C 3508B

EJECTOR TRUCK

D400E II 740

COLD PLANER

PR-750B PM-565B PR-1000 PR-450C PM-465 PR-1000C PR-450 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM800 RR-250B RM600 RM-350B RR-250

ENGINE - MACHINE

3516C C-12 C9 C27 3304 3306 C4.4 C-9 3408 3176C 3208

CHALLENGER

65 75 MT765 MT755 MT745 MT735 75D 75C 75E 95E 70C MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65B 65E 65D MT845 MT835 85C 85E 85D MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3608 3606 G3412C 3516B G3520B 3512B 3456 3412 3208 3412C 3616 DE800S 3406 3408 DE1100 3304B 3306B POWER SYS G3520 G3516C G3516B G3508 C15 GEN SE G3516 G3512 3508B 3306 3304 C-12 3508 3512 3516

RIPPER

11 10 7 6 9 8

ROTARY/TRACK DRILLS

MD5075 MD6290 MD5075C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 775G OEM 785 789 793 797 793D 793B 793C 793F 773E 773D 773G 797F 773F 797B 773B 772 770 777 775G LRC 793F CMD 789C 789D 789B 769D 769C 69D 785G 773G OEM 785C 785D 785B 795F AC 793F AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced