Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components8T-6895: Male to Male to Male Bulkhead O-Ring Tee Adapter
HomeHydraulicsOther Hydraulic Components8T-6895: Male to Male to Male Bulkhead O-Ring Tee Adapter
8T-6895: Male to Male to Male Bulkhead O-Ring Tee Adapter

Cat® front brake axle hydraulic tee adapter (13/16"-16 Thread) three-way

Brand: Cat

Product Images
8T-6895: Male to Male to Male Bulkhead O-Ring Tee Adapter
8T-6895: Male to Male to Male Bulkhead O-Ring Tee Adapter
8T-6895: Male to Male to Male Bulkhead O-Ring Tee Adapter
8T-6895: Male to Male to Male Bulkhead O-Ring Tee Adapter
8T-6895: Male to Male to Male Bulkhead O-Ring Tee Adapter

Cat® front brake axle hydraulic tee adapter (13/16"-16 Thread) three-way

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-6895

Units of Measure

USMetric
Type: Tee
Overall Length (in): 3.33
Transmission and Hydraulic Oil Compatibile Seal: 6V-8398 (13/16-16)
Connector Type: -8 ORFS to -8 ORFS Bulkhead
Oil and Fuel Compatible Seal: 228-7090 (13/16-16)
Overall Length (mm): 84.5
Thread Size (in): 13/16"-16
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 180-8424 (13/16-16)
Thread: 13/16-16 (3X)
Material: Carbon Steel
View More
Compatible Models for part number 8T-6895

GENERATOR

SR4B

INTEGRATED TOOLCARRIER

IT24F IT18F

WHEEL TRACTOR-SCRAPER

637 631 631K 637K 657 651

WHEEL SKIDDER

535D 535B 545D 525D 525B 545 555D

ASPHALT COMPACTOR

CB8 CB7 CB10 CB2.5 GC CB2.7 GC CC2.7 GC

ROTARY DRILL

MD6310 MD6200 MD6250

MINI HYD EXCAVATOR

307D 308 309

EXCAVATOR

325B L M315F M317F 323F M318F 349E L 324E LN 349F L 325D L 352F-VG 313 326F L 323F OEM 323E LN 326F 324D L 325C 349E 325F 352F 340F 323F LN 324E L 320D 323E L 323E SA 320E LN 330C 317 GC 323F SA 390D 320D L MH3040 390D L 340F L UHD 349E L VG 320E L 320F L 330D L 329D L 325F LCR MH3022 MH3024 M312 M315 M318 326F LN M320

BROOM-PICKUP

BP18

SHOVEL

6040

PAVING COMPACTOR

CB2.7 CB2.5 CC2.7

WHEEL TRACTOR

651E 631K 631E 651 623H 623E 657E 621E 621F 657G 621H 627H 627E 627F 637G 637E 637K

WORK TOOL

TRS20 TRS12

TRACK LOADER

973 973K

PETROLEUM ENGINE

3512C

SOIL COMPACTOR

825H 815F II 815F

BACKHOE LOADER

424B HD 424B 446D 446B 424B2 440 450

WHEEL DOZER

854K 844H 844K 834 844 834G 834H 834K 854 824H 814F II 814F

LANDFILL COMPACTOR

836 826G II 816F II 836H 836G 836K 826H 816F

COMPACT WHEEL LOADER

906H2 907H2 906H 908M 908H2 906M 907H 907M 908H

WHEEL LOADER

972H 988 XE 972L 988GC 962H 986H 950H 986K 988G 988H 988K 966D 966F 966E 966H 966L 966M 938H 990 II 966 972 966 GC 907K 986 906K 906M 988 995 990 993 992 988K XE 908K 908M 938 966F II 990K 990H 993K 992G 992K 994F 970F 994K

TELEHANDLER

TH82 TH83 TH1055 TH1255 TH0642 TH103 TH0842 TH62 TH63

FORWARDER

584 584HD

ARTICULATED TRUCK

725C 730C2 D20D D30D D250E II D250D D25D D350E D350D D350E II D400E II D300E II D300D 725C2 D400E 740C 740B D400D 740 GC 730C 745C 725 D40D 740 735C 735B 745 730 735 OEM 735

UTILITY COMPACTOR

CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 CC2.7 GC CB2.7 GC

WHEELED EXCAVATOR

M322D MH M320 M317 M320F M330D M317D2 M315D2 MH3026 MH3024 M318D M318C M318F M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M318C MH M315C M315D M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F

INDUSTRIAL ENGINE

C32

ASPHALT SCREED

AS3251C 10 FT 8-16B SE60 V 8 FT SE47 V AS4252C 10B 10-20WB SE50 VT 10-20B SE50 V SE47 VT AS3301C

QUARRY TRUCK

775D 775B 773E 771D 771C

WHEEL SCRAPER

621E 623F 623E 637K

GAS ENGINE

G3512B G3520J G3516J G3516B G3512 G3516

TRACTOR

772B 768C

BULLDOZER

6 6SU 6A 6S

UNDERGROUND ART TRUCK

AD55B

FELLING HEAD

HF221 HF201 HF201B

LOAD HAUL DUMP

R1700 R1700 XE

OFF HIGHWAY TRUCK

796 AC 794 AC 793D 773 793F 798 AC 785D 793 798

MATERIAL HANDLER

MH3022 MH3024 MH3032

WINCH

56H 56

MOTOR GRADER

24 16 14 18 120M 2 18M3 16M 14M 140 24H 24M 14M3 16M3 14M-3

HYDRAULIC SHOVEL

6020 6015 6040 6030 6015B 6020B 6060

TRACK-TYPE TRACTOR

D6H II D9 GC D3G D4G D5G D6R D6T D6H D7E D8 D11T D6H XL D6H XR D6T LGP D6T LGPPAT D6T XW D6T XL D8T D6T XL PAT D6T XW PAT D7E LGP

ASPHALT PAVER

AP1055 AP500 AP655 BG555E PE636 AP400 AP-800C BG-260D BG-260C AP600 AP555F AP500F AP655F AP-600D BG1000E SE47 AP655F L AP600F AP-655C AP-655D BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E BG-230 AP-200B AP-1055B AP-1055F AP-1055D AP-1055E BG600D AP-1000 BG-2255C AP555 BG655D AP455 AP1000

PIPELAYER

583T 583R

MINING EXCAVATOR

5110B 5230

TILT-ROTATOR

TRS18 TRS14 TRS10

EXPANDED MINING PRODUCTS

LD350

VIBRATORY COMPACTOR

CS-323C CP-323C CB-535B CC4.0 CB4.0 CB4.4 CC-24 CB-225E CB-225D CD-54

MOBILE HYD POWER UNIT

323F OEM 349E

GENERATOR SET

G3516 G3412

RECLAIMER MIXER

RM400 RM-300

ENGINE

G3516J G3520J C27 INDUSTRIAL

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

COLD PLANER

PM-565B PM-465 PM-201 PM-565

ROAD RECLAIMER

RM400 RM-350B

ENGINE - MACHINE

C27

CHALLENGER

65 75 65B 65E 75E

RIPPER

6

WHEEL FELLER BUNCHER

HA770 TK370 TK380 HA870 543 533

TRUCK

793F XQ 794 AC 793F CMD 793F OEM 775E 775D 789C 769D 769C 793 797 795F XQ 793D 793B 793C 793F 773E 773D 797F 785C 785D 797B 773B 795F AC 793F AC MT4400D AC 772 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced