Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-6974: M6-1 x 80mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-6974: M6-1 x 80mm Hex Head Bolt
8T-6974: M6-1 x 80mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
8T-6974: M6-1 x 80mm Hex Head Bolt
8T-6974: M6-1 x 80mm Hex Head Bolt
8T-6974: M6-1 x 80mm Hex Head Bolt
8T-6974: M6-1 x 80mm Hex Head Bolt
8T-6974: M6-1 x 80mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
Related parts
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat Washer

Cat® A Hard Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
208-8469: M6 x 1mm Hex Lock Nut
208-8469: M6 x 1mm Hex Lock Nut

Cat® Locknut (Non-metallic Insert)

Check Price
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock Nut

Metric

Check Price
198-4775: M6 ID Steel Flat Washer
198-4775: M6 ID Steel Flat Washer

Cat® A Hard Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
344-5673: M6 x 1mm Hex Nut
344-5673: M6 x 1mm Hex Nut

Metric, Coarse Thread UNC

Check Price
9X-8256
9X-8256: M6 ID Steel Flat Washer
Check Price
208-8469
208-8469: M6 x 1mm Hex Lock Nut
Check Price
6V-7743
6V-7743: M6 x 1mm Cone Lock Nut
Check Price
198-4775
198-4775: M6 ID Steel Flat Washer
Check Price
344-5673
344-5673: M6 x 1mm Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced