Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsPlatesSerial Number8T-7371: Serial Number Plate
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsPlatesSerial Number8T-7371: Serial Number Plate
8T-7371: Serial Number Plate

Cat® Number Plate for serial number identification

Brand: Cat

fallback-image
8T-7371: Serial Number Plate

Cat® Number Plate for serial number identification

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-7371

We are still working on adding a specification for this part.

Compatible Models for part number 8T-7371

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D6G SR D7G D7H D6R III D9 D6G2 LGP D4 D6 D5 D8 D7 D8T D8R D6GC D8L D10T2 D8N D6R STD D6XE D10 D6K XL D11 D7R LGP D8 GC D9T D9R D6T LGPPAT D8R II D9L D9N D6T XL PAT D6T XW PAT D6 XE D6G2 XL D5R LGP D6N LGP D6R XL D9 GC D4H III D6R II D4H XL D6K2 XL D6K2 D6T XW D5H XL D6T XL D10N D7R SERIES D6K2 LGP D4H D8GC D10R D10T D5R2 D11N D5R XL D5M D5N D11R D5H D11T D7R II D6D D7G2 D6N XL D6R D6T D6M D6N D6R LGP D6K D7R XR D6E D6H D7E LGP D7E D6K LGP

ARTICULATED TRUCK

740C 740B 740 GC 745C 725 740 735C 735B 745 730 735

RIPPER

7 6 5 9 8 11 10

SOIL COMPACTOR

825C 815F II 815B 815F

WATER FORDING TRACTOR

D7R II

EJECTOR TRUCK

740 740B

WHEEL DOZER

834H 814B 824H 824G 814F II 814F 824G II

BULLDOZER

4S 4P 10C 5A 5P 5S 10SU 7SU 6A 6S 11U 7A 10S 7S 7U 6SU 10U 11SU 8A 8S 8U 825 9C 9U 9S 8SU 4A

WINCH

57H 57 56 55 59 56H

HYDRAULIC SHOVEL

6020B 6020

TRACK SKIDDER

527 D5HTSK II D4HTSK III

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced