Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components8T-7494: 1-3/16-12 X M27X2 Hex Head Straight O-Ring Adapter
HomeHydraulicsOther Hydraulic Components8T-7494: 1-3/16-12 X M27X2 Hex Head Straight O-Ring Adapter
8T-7494: 1-3/16-12 X M27X2 Hex Head Straight O-Ring Adapter

Fluid Carrying Straight Adapter (ORFS to Metric STOR)

Brand: Cat

Product Images
8T-7494: 1-3/16-12 X M27X2 Hex Head Straight O-Ring Adapter
8T-7494: 1-3/16-12 X M27X2 Hex Head Straight O-Ring Adapter
8T-7494: 1-3/16-12 X M27X2 Hex Head Straight O-Ring Adapter
8T-7494: 1-3/16-12 X M27X2 Hex Head Straight O-Ring Adapter
8T-7494: 1-3/16-12 X M27X2 Hex Head Straight O-Ring Adapter

Fluid Carrying Straight Adapter (ORFS to Metric STOR)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-7494

Units of Measure

USMetric
Type: Straight
Coolant and Urea Compatible Seal: 216-8578 (M27 X 2), 291-8145 (1-3/16-12)
Connector Type: -12 ORFS to Metric STOR
Oil and Fuel Compatible Seal: 228-7106 (M27 X 2), 238-5083 (1-3/16-12)
Material Description: Plated Steel
Transmission and Hydraulic Oil Compatibile Seal: 4K-1388 (1-3/16-12), 8T-7525 (M27 X 2)
Length (mm): 49.0
Thread: 1-3/16-12; M27x2
Hex Size (mm): 32.0
Length (in): 1.91
Hex Size (in): 1.26
Material: Carbon Steel
View More
Compatible Models for part number 8T-7494

GENERATOR

SR4B

GENERATOR SET

D1500 G3516 C175-20 G3512 C32B C175-16 C175-16GENSET 3516C 3516E 3512C

ENGINE

C175-16 C175-20 3512E 3516C 3512C

PETROLEUM ENGINE

3516C 3512E 3512C C175-16

LOCOMOTIVE ENGINE

C175-16 3512C C175-20

OFF HIGHWAY TRUCK

794 AC 793F 798 AC 793 798 796 AC

PETROLEUM GEN SET

3512C

FORWARDER

574 574B 564

WIDE BODY TRUCK

707

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

TRACK FELLER BUNCHER

TK1051

MARINE AUXILIARY

3512C 3516C 3512B

MARINE ENGINE

3512C 3516 3512E 3512 C175-16 3516B 3516C 3512B

WHEELED EXCAVATOR

M325B

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3512C C175-16

TRUCK

793F AC 793F CMD 797 793F OEM 793F XQ 795F XQ 797F 793F 795F AC 794 AC 797B

WHEEL FELLER BUNCHER

HA770 TK370 TK380 543 HA870 533

GAS ENGINE

G3520B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced