Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsOther Caps & Plugs8T-8827: 73.3mm Long Boot
HomeHoses & TubesCaps & PlugsOther Caps & Plugs8T-8827: 73.3mm Long Boot
8T-8827: 73.3mm Long Boot

Cat® Boot (Terminal Cover)

Brand: Cat

Product Images
8T-8827: 73.3mm Long Boot
8T-8827: 73.3mm Long Boot
8T-8827: 73.3mm Long Boot
8T-8827: 73.3mm Long Boot
8T-8827: 73.3mm Long Boot

Cat® Boot (Terminal Cover)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-8827

Units of Measure

USMetric
Width (mm): 38.3
Material Description: PVC
Standard Color: Red
Height (mm): 40.0
Length (in): 2.89
Material: PVC Plastic
Length (mm): 73.3
Width (in): 1.51
Height (in): 1.57
View More
Compatible Models for part number 8T-8827

GENERATOR

SR4B SR4BHV SR500 SR4 SR5

INTEGRATED TOOLCARRIER

IT38H IT38F IT62H IT28G IT38G II

WHEEL TRACTOR-SCRAPER

627 637 613G 637K 627K LRC 627K 657

WHEEL HARVESTER

570B 580B

TRACK SKIDDER

527

WHEEL SKIDDER

535D 545D 525D

ASPHALT COMPACTOR

CB22B

ROTARY DRILL

MD6250

TRACK FELLER BUNCHER

2290 2491 TK732 TK722 552 2 TK721 TK752 TK751 541 2 TK741 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552

FORESTRY PRODUCTS

538 568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

330 L 345B II 349D L 325B L 324D 324E 320D2 336D2 L 323F 374F L 322B 322C 385C FS 324E LN 345B 345C 345D 548 349F L 385C L 325D L 317 315 558 313 374D L 336F L XE 323E LN 330C FM 326F 538 325B 349D 350 L 336E L 320 GC 325C 349E 325D 336E H 349F 340F 345B L 330-A L 329D LN 336F LN XE M325D MH 318D2 L 324E L 330 GC 323D L 326D2 L 385B 385C 345D L 320D 320E 365C L 323E SA 345B II MH 323F L 317 GC 336D2 L XE 365C 349F LXE 325D FM LL 312F GC 390D 390F 336E LNH 350-A 315 GC 336D LN 349E L VG 320E L 325D FM 320D GC 349D2 323D2 L 330C L 336D2 568 FM 320D FM 320B LL 352 UHD 340 313 GX 349 345 313 GC 324D FM 349D2 L 352 350 355 320 326 325 323 329E L 319 330 336 333 329D 329E 330-A 318D2 330C LN 323 GC 395 325D MH 313F LGC 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC FM538 336D 336E 336F 326D L 335F 336F XE 349E L 330D2 3101 352F XE VG 336 MHPU 320D2 GC 320D2 FM 352F-VG 365C L MH 326F L 336D L 350-A L FM568 324D L 330GC 320E RR 352F 322B L 324D FM LL 320E LRR 336F L 374F 345C L 336D2 GC 330D2 L 323D2 336F LNXE 313F GC 323GC 323E L 336F LN 329E LN 320B FM LL 320E LN 330F 315B FM L 330B 330C 330D 390F L 365B L M325D L MH 336E LN 336E LH 316 GC 336D2 LXE MH3295 316 GX 340D2 L 313D2 GC 320D L MH3040 390D L 340MHPU 340F L UHD 330B L 326 GC 326D2 313D2-GC 313D2 326GC 330F LN 330D L 350 OEM 330D MH 336 GC 328D LCR 329D L 340F L LRE 330D LN 568 FM LL 345D L VG 340D L 330F L 329F L 336D2 XE 335F LCR 315B L 312 GX 312 GC 385C L MH 375-A 329D2 L

PAVING COMPACTOR

CB-22B

WHEEL TRACTOR

623G 621G 627G 627H 651E 615C II 631E 631G 613C II 657E 657G 637G 637K

ROTARY MIXER

RM800

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

933C 939C 973C 973D 973K 953C 953D 953K 963 973 939 933 953 963D 963B 963C 963K

PETROLEUM ENGINE

3508C 3508B C7 C15 3516C 3516B 3512E 3512C 3512B

SOIL COMPACTOR

CP44B CP7 CP5 CS5 825H 825C 815F II CS44B

BACKHOE LOADER

416 426 428 438 436

WHEEL DOZER

854G 854K 834H 834B 844H 844K 844 854 824H 824C 814F II

LANDFILL COMPACTOR

836 816F II 826C 826H 836H 836G

PETROLEUM GEN SET

C27 C32 3512B 3512C

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

960F 962H 962G 988H 966F 966H 924H 924G 924K 926M 928H 928G 950G II 928HZ 995 994 990 993 992 980G II 926 924 930 938 924GZ 924HZ 990K 990H 938G II 993K 992G 992K 994F 994D 970F 994K 994H 966G II 972H 950G 950F 950H 930G 930H 930K 930M 962G II 938F 938H 938K 938M 972G II 980C 980F 980H 980G 950F II

SOIL STABILIZER

SS-250B SS-250

FORWARDER

554 564 574B

INDUSTRIAL TRACTOR

HA771 HA871

ARTICULATED TRUCK

D30D D250E D400E II D400D 725 740 730 735 OEM 735 D25D D350D D40D

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.7 CB2.5 CB2.9 CC2.6

WHEELED EXCAVATOR

W345C MH M325C MH MH3040 W345B II

ENGINE - INDUSTRIAL

CG170-16 LD700E 3512B 3516B XQ20 3561B

INDUSTRIAL ENGINE

G3520H 3508B 3516B 3516C 3512E 3512B 3512C

QUARRY TRUCK

771D 772G 770G

WHEEL SCRAPER

627G 657G 657E 637K 637E 637G

SPRAY AR

CAT WDS

GAS ENGINE

G3512H G3512E G3512B G3512J G3516J G3516E G3516C G3516B G3306B G3304B G3520B G3520J G3508J G3508B G3512 G3516 G3508

TRACTOR

784C 784B 776D

BULLDOZER

6 6SU 7SU 7S LGP 6S 7A 7S 7U

SHOVEL LOGGER

345C

POWER MODULE

XQC1200 3516B 3516C XQC1600 PMG3516 XQ2280 PP3516 C32 PM3508 PM3516 PM3512

LOAD HAUL DUMP

OTHER

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

777G 796 AC 794 AC 773GC 798 AC 785D 789D 3508B 772 770 793F 785 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3037 MH3032 MH3040 MH3050 MH3295 M325D L MH M325D MH

WINCH

57 57H 56H

MOTOR GRADER

130G 140K 2 12H NA 140H NA 24H 24M 160K 160H 160G 160M 120H 120G 14 120M 120K 140M 140K 140H 140G 16M 160 14L 150 14M 140 14G 12H 12G 12M 12K 120 160H NA 120K 2

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D10 D11 D8 GC D5R LGP D6R II D3C III D3G D4G D5R2 D5M D5N D5G D6N XL D6R D6M D6N D6K D6H D6N LGP D6GC D6R XL D4C III D6K2 XL D5C III D8GC D5R XL D7R D7H D8T D8R D6K XL D9T D9R D6K2 D5K XL D6R LGP D5K LGP D6H II D4K XL D9 GC 30/30 D6K2 LGP D6N OEM D3K XL D9 D4 D5 D8 D4K LGP D10R D11N D11R D11T D6H XR D6K LGP D10T2 DEUCE D3K LGP

ASPHALT PAVER

AP-800 AP-800B AP-650B BG-225C

MARINE ENGINE

3516 3508 3516B 3516C 3516E 3512C 3512E 3512B 3508C 3508B

MARINE AUXILIARY

3512 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

587T 587R PL83 PL87 PL61 583R 589

MINING EXCAVATOR

5230B 5130 5230 5130B

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

VIBRATORY COMPACTOR

CS-44B CP-34 CC4.0 CP-44B CP44B CS-583 CS-34 CS-563 CS7 CP-563 CS44B

TECHNOLOGY

AUTOGUIDNC

PETROLEUM PACKAGE

TH48-E80

MOBILE HYD POWER UNIT

330D L 329D L 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 325C 349E 325D 345C 336E HVG 349D2 345C L 385C 350MHPU 352FMHPU 336FMHPU 340D2 L 336F 336D 336E 330F 330D 330C

GENERATOR SET

DE1400 G3520 G3516 G3512 G3508 3508 3412C D1500 3516 XQ20T4F 3512 3512B GENS D1250 3516C GEN G3516B G3516C D1000 G3516E G3516H G3516K 3508B C4.4 DE1250S 3516B GEN G3512E G3512H 3516C GEN SET G3512K 3412 C32 GEN SET C32 GENSET DE1500 DE1000S SR5 C27 C32 D800 XQP1100 C175-20 C175-16 DE1250 G3520C G3520E G3520H G3520K 3512C 3512B C32B 3516C 3516B 3516E

RECLAIMER MIXER

RM400 RM-350B RM800 RM-500 RM-250C

ENGINE

3512E 3512C G3516C G3516J 3516C 3516E G3520 G3520J

LOCOMOTIVE ENGINE

3512E

EJECTOR TRUCK

D400E II 740 730

COLD PLANER

PM-565B PR-1000 PM-465 PM-201 PR-1000C PM-565

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM800 RR-250B RM400 RM600 RM-350B RR-250

GEN SET ENGINE

3516B 3512B DE800S DE1100 POWER SYS G3520 G3516B 3508B 3508 3512

ENGINE - MACHINE

3516C

RIPPER

7 6

OFF-HIGHWAY TRUCK

D10R

TRUCK

793F XQ 775F 793F OEM 775E 777C 777B 777D 777G 777F 785 789 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 797F 773F 797B 772 770 777 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 785G 785C 785D 785B 795F AC 793F AC

WHEEL FELLER BUNCHER

TK370 TK380 HA870 HA770 543 533

COMPACTOR

CB-34B XW CB-36B CB-34B CB-32B CC-34B CCS7 CB-24B CB-22B CC-24B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced