8T-9378: Bolt
+ / - Hover over image to Zoom
Other Views

    8T-9378: Bolt

    Part Number: 8T-9378
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 14.2875
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 76.2
    • Head Height (mm): 7.14375
    • Hole Thread Pitch: 16
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 101.6
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .375
    uat
    AD55, AD55B, AD45B, AD30

    lhd
    R1600G, R2900G, R1300G, R1300G II R3000H, R1700G, R1600H

    fp
    TK1051

    wktl
    SNOW WING

    ttl
    973, 963K, 953C, 963B 963C, 963D, 973C

    comp
    CS-563 CP-563

    wtl
    970F, 966F II 980G, 980F, 950F II 988B, 966F, 972G, 990, 950F, 980C, 990 II 966G, 988F II 960F, 966E, 966D, 988F, 992D, 980G II 992C

    chal
    35, 65C, 45, 65D

    meng
    3406B, C32, 3512B, C280-8, C280-16, C280-6, C280-12, 3412C, 3408B, 3512C, 3608, 3406C, 3616, 3408, 3516C, 3412D, C18, 3412, 3408C, 3612, 3606

    adt
    D350E, D250E, D250E II D300E, D300E II D400E

    ttt
    D4H III D11T, D7R II D10R, D6R, D6H XL D7R, D11R, D5H, D6H, D10T, D4H, D6H XR D4E SR D9R, D4H XL D5H XL

    ieng
    G3616, G3606B G3608, C27, 3406C, G3412, G3612, CPT372 C32, 3408, 3408E, 3412E, SPF343C G3512H, G3516, C280-16, 3406B, 3408B, SPF343 3412, 3412C, 3408C, G3606, SPT343

    wts
    631K, 613G, 621F, 623G, 637K, 633E, 621E, 631E, 621G, 637G, 613C, 657E, 637E, 651E, 623F, 627E, 623E, 631G, 611, 627G, 615C II 657G, 615C, 633E II 627F, 613C II

    wtt
    844, 834B, 824H, 814F, 824G

    tskd
    527 517 D4HTSK III D5HTSK II D4HTSK II

    mg
    160H NA 140H, 160M 3 120H NA 160H, 130G, 135H, 12M 3 12H NA 140K 2 12H, 120H ES 135H NA 120H, 160M, 143H, 140M 2 120G, 12H ES 160K, 12G, 160M 3 AWD 140M, 140K, 120K, 12M, 160H ES 12M 2 163H, 160G, 14G, 12K, 140H NA 120K 2 163H NA 140H ES 12M 3 AWD 120M, 140M 3 140G, 16G, 160M 2 120M 2 140M 3 AWD

    oht
    773D, 769D, 769C, 793F, 793F XQ 793D, 793F OEM 773E, 777D, 775D, 771D, 793F CMD 775E, 777F, 795F AC 773B, 770, 775B, 771C, 777E, 777C, 776C, 772

    rrss
    RM-350B, RM-350, RM-300, SM-350

    com
    815B, 826G, 836, 825G, 825H, 816F, 826C, 815F

    3500
    SPF743

    cold
    PM-565, PR-450C, PM-201, PM-565B

    est
    C18

    teng
    C15

    pipe
    572R, 578, 583R, 572R II

    ap
    AP-650B, BG-225B, AP-1050, BG-225C, BG-230, AP-1000, AP-800D, BG-210B, BG-230D, AP-800C

    vees 27 to 32 liter
    C32

    exc
    330B L 345B, 345B II 345B L

    petr
    C27, 3512C, 3508C, CX31-P600 CX48-P2300 C280-12, TH48-E70 CX35-P800 C32, CX31-C15I

    epg2
    SR5, SR4B

    off highway trucks
    785G

    epg
    C15, C32, 3512B, 3516C, 3516B, 3406C, 3412C, PM3412 XQC1600, 3408, 3406B, C175-16, 3408B, 3412, 3408C, 3516