Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-9515: Hex Socket Head Bolts
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-9515: Hex Socket Head Bolts
8T-9515: Hex Socket Head Bolts

Metric

Brand: Cat

Product Images
8T-9515: Hex Socket Head Bolts
8T-9515: Hex Socket Head Bolts

Metric

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-9515

Units of Measure

USMetric
Head Width - 5 (mm): 16.0
Hand of Thread: RH
Material: Alloy Steel,Coating Fluid,Alloy Zinc
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 1.575
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M10
Grip Length - 2 (mm): 8
Bolt Length (mm): 40.0
Thread: Coarse Thread UNC
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (in): 0.177
Total Bolt Length - 3 (mm): 40
Grip Length (mm): 4.5
View More
Compatible Models for part number 8T-9515

TRUCK ENGINE

C9 C11 C13 C15

INTEGRATED TOOLCARRIER

IT62G IT62H IT14G2 IT12B IT38G IT14G IT38F IT62G II IT18B IT38G II

ASPHALT COMPACTOR

CB16 CB15 CB13

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 525 515 545 555D

MINI HYD EXCAVATOR

307C 307B 308C

HARVESTER HEAD

SAT322T SAT323T HH45 SAT318TSC HH55 HH65 HH44 DE SAT323TSC SAT322TSC SAT318T

EXCAVATOR

311D LRR 330 L 345B II 320-A L 325B L 312E 312F 320-A N 312C 336E 312D 324E 336F 325-A 314D CR 335F 323F 214B 311C E300B 312-A 330D2 213B 322B 324E LN 321C 224B 345B 212B 345C 321B 345D 548 311-A 320D2 FM 330-A L EL300 330 LN 206B 326F L 312D2 L 312C L 323E LN 205B 314E CR 314C 326F 322-A 538 325B 313F 336E L 325C 313D 320E RR 325F 312D2 312D L 340F 322B L 330-A L 314D LCR 317-A 320E LRR 323F LN 324E L 336F L E140 312E L 345C L 325-A L 313F L 322 L 330D2 L 323D2 317-A N 326D2 L 314F CR E120 E240 EL240 345D L 320N 315-A 320B 320C 320E 211B 314E LCR 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN E180 320B N 330F 320B L 330B 323F L 320 L 320B U 336E LN 325-A FM L 323F SA E300 EL180 312F GC 313D2 GC 320D L 325 LN 340F L UHD EL240B EL240C 330B L 320E L E240C E110 E240B 326D2 315-A L 323D2 L 325 L 320F L 568 FM 313D2 320B LU 320D FM E450 320B LL 307-A 330F LN 322-A L E120B 312D2 GC 325-A LN 328D LCR 340F L LRE 325F LCR 214B FT 320C FM 568 FM LL E110B 205 206 329E L 345D L VG 320-A 212 311F LRR 330F L 329E EL200B 330-A 317 N 329F L 335F LCR E200B 313F LGC 321D LCR 330-A LN 315F LCR 329D2 L EL300B M312 329D2 M315 M318 345C MH 326F LN M320

MULTI TERRAIN LOADER

257B 247B 247B3

WHEEL TRACTOR

651E 657E 657G

MULTI PROCESSOR

MP324 MP318

HEX BASED SPL SOLUTION

320E 330F OEM

TRACK LOADER

933C 939C 953D

PETROLEUM ENGINE

C13 C9 3516C

SOIL COMPACTOR

CP68B CP56B CS76B CS74B CP74B CP12 CP14 CP16 CP17 CS20 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS68B CS66B CS78B

PETROLEUM TRANSMISSION

TH31-E61 TH55-E70 TH35-E81 TH55FT-E90

BACKHOE LOADER

442E 430F 414E 426B 438C 426C 438B 436C 436B 446D 446B 434E 434F 432E 444F 432F 444E 420F 444F2 446 428F 416F 416C 428E 428B 416B 428C 434F2

WHEEL DOZER

834G

LANDFILL COMPACTOR

826G II 836H 836G 826H

COMPACT WHEEL LOADER

910G 910F 910E 914G2 906H2 907H2 906H 914G 908M 908H2 906M 907H 907M 908H

TELEHANDLER

RT60 TH82 TH83 RT50 RTC60 RT50SA TH62 TH63

WHEEL LOADER

960F 972G 972H 972K 972M 972L 950G 962H 950F 962G 950H 950K 962L 962K 950M 950L 962M 988G G916 966F 966H 966G 966L 966K 966M 962G II 938G 938F 962 907K 950G II 906K 906M 916 908K 908M 950 966F II 962M Z 950M Z 966K XE 972G II 938G II 970F 966G II 950F II

SOIL STABILIZER

SS-250B

FORWARDER

574B 554 574

ARTICULATED TRUCK

725C D250E II D300E II 725C2 740B 725 740 735B 730 735 OEM 735

WHEELED EXCAVATOR

W345C MH M318C M322C M318C MH M315C M316C M313C

ENGINE - INDUSTRIAL

3516B

PNEUMATIC COMPACTOR

PS-200B CW-14 PS-360B PS-360C PF-290B PS-150C PS-150B

INDUSTRIAL ENGINE

C9 C4.4 C11 C13 C15

SPRAY AR

CAT WDS

PETROLEUM POWERTRAIN

TH55-3512E TH55-3516C

TRANSMISSION-ONHIGHWAY

CX28

SHOVEL LOGGER

345C

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1700G

MATERIAL HANDLER

MH3049 MH3059

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

14 120M 120M 2 140M 12M 2 140M 2 160M 2 16M 160 16H 14L 150 14M 140 14H 12M 160M

HYDRAULIC SHOVEL

6020B

TRACK-TYPE TRACTOR

D3C III D3G D4G D5G D6N XL D6N D6N LGP D10T D4C III D5C III D9T D9R D7R II

ASPHALT PAVER

AP355F

TRANSMISSION-MILITARY

CX28

LOG LOADR FORST MACH

558

VIBRATORY COMPACTOR

CS-56 CS-54 CS-56B CS-68B CP-533D CP-533C CS-44 CS-663E CS-54B CS-66B CS-78B CS-79B CP-663E CS-531 CP12 CS-64B CS-76B CS-533C CS-533D CP74B CS-76 CS-74 CS-74B CP-563E CP-563D CP-563C CS-64 CP-64 CB-54B CB-66B CP-54 CP-56 CB-534C CB-534D CP-44 CB-64B CB-536D CB-634C CB-634D CS12 CS14 CP-76 CP-74 CS78B CB-14B CB-64 CB-54 CB-224B CB-564D CB-214B CP-54B CS68B CS56B CB-44B CB-68B CS79B CP-56B CP-68B CP-573E CP-74B CS-583E CS-583C CS-583D CP76B CS74B CS-573C CS-573D CS-573E CS-683E CS-563C CS-563D CS-563E CP68B CP56B

MOBILE HYD POWER UNIT

323F OEM 330D2 336FMHPU 329E 336F 336E C7.1 345D 336E HVG 330F 345C L

PETROLEUM PACKAGE

TH35-C11I TH35-C13T TH35-C13I TH35-C15T TH31-E61 TH35-C15I TH31-C9P TH31-C9T TH31-C9I TH35-E81

GENERATOR SET

3508 C175-16 3512B

RECLAIMER MIXER

RM-500 RM-250C

ENGINE

3512E

WATER DELIVERY SYSTEM

777G CAT WDS

EJECTOR TRUCK

740B D400E II 740 730

COLD PLANER

PM622

ROAD RECLAIMER

RR-250B

GEN SET ENGINE

C280-16 3616

ENGINE - MACHINE

C4.4

CHALLENGER

75 65E 75C 75E MT700 85E 95E MTC735 MTC745 MTC755 MTC765

TRANSMISSION

TR35 TR16-C7.1

ROTARY/TRACK DRILLS

MD5125

TRUCK

777G 793 793B 793C 785D 793F AC

WHEEL FELLER BUNCHER

573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D

POWERTRAIN

TR35E44-C9.3B

COMPACTOR

CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced