Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals8T-9757: Terminal Assembly-Battery (Negative)
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals8T-9757: Terminal Assembly-Battery (Negative)
8T-9757: Terminal Assembly-Battery (Negative)

Cat® Battery Terminal Assembly (Negative)(LH)(00 AWG)

Brand: Cat

Product Images
8T-9757: Terminal Assembly-Battery (Negative)
8T-9757: Terminal Assembly-Battery (Negative)

Cat® Battery Terminal Assembly (Negative)(LH)(00 AWG)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-9757

Units of Measure

USMetric
Width (mm): 36.0
Length (in): 2.1
Material: Alloy Zinc,Alloy Copper,Alloy Mixed: Metal
Depth (mm): 16.0
Wire Gauge (AWG): 00
Depth (in): 0.6
Length (mm): 53.0
Width (in): 1.4
View More
Compatible Models for part number 8T-9757

GENERATOR

SR4B XQ330 SR4

INTEGRATED TOOLCARRIER

IT62H IT28G IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

WHEEL HARVESTER

550B 570B 560B 580B

TRACK SKIDDER

527 517 D5HTSK II

WHEEL SKIDDER

535C 535B 545C 525C 525B 518 545

ROTARY DRILL

MD6200 MD6380

MINI HYD EXCAVATOR

303.5E2 CR 304E2 305E2 CR 303.5E 303ECR 305.5E2 303E CR 305E2 304E2 CR 303 305.5E2 CR 304.5E2 303.5E2

FORESTRY PRODUCTS

568

EXCAVATOR

324D 320D3 GC 320D2 320D3 336D2 L 374F L 323D M318F 385C FS 321C 385C L 325D L 315 374D L 325D 325F 329D LN 314D LCR M325D MH 323D S 323D L 326D2 L 385B 385C 320D 365C L 336D2 L XE 365C 365B 325D FM LL 320D LN 312F GC 390D 390F 320D FM RR 315 GC 336D LN 325D FM 320D GC 323D2 L 330C L 336D2 568 FM 320D FM 352 UHD 349 324D FM 352 350 355 320 321 324 325 322 323 319 335 329D 330C LN 323 GC 395 325D MH 313F LGC 365B II 320D2 L 324D LN 374 329D2 336D 314D CR 326D L 330D2 3101 323D LN 330D FM 320D2 GC 320D2 FM M325C 365C L MH 336D L FM568 324D L 324D FM LL 374F 323D SA 323D3 336D2 GC 330D2 L 323D2 313F GC 323GC 330C 330D 390F L 365B L M325D L MH 336D2 LXE MH3295 340D2 L 320D L 390D L 326D2 330D L 350 OEM 330D MH 329D L 325F LCR 330D LN 568 FM LL 340D L 336D2 XE 385C L MH 321D LCR M320GC 329D2 L

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 297D

COMPACT TRACK LOADER

285XE 299D 299D3 299D2 275 285 255 265 275XE 299D XHP 299D2 XHP 299D3 XE

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 633E II 651E 631K 615C II 631E 631G 621K OEM 613C II 611 651 657E 657G 615C 637G 637E 637K

ROTARY MIXER

RM800

MARINE POWERTRAIN

C12

HYDRAULIC CONTROL

48

TRACK LOADER

973D 953B 953C 953K 963 953 963D 963B 963K

PETROLEUM TRANSMISSION

CX38-P892

PETROLEUM ENGINE

C9 C7 C15 C13 C18 C11 C32 3516C 3516B 3512C 3512B

SOIL COMPACTOR

825 815 815K 815B 825H 825G 825K 825G II

BACKHOE LOADER

450F 420XE 415 416 428 420 434 430 432 444

WHEEL DOZER

854G 854K 834H 834B 834K 814B 814K 844H 844K 834 844 854 824H 824G 824K 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816 826G 826H 826K 816K 836H 836G 836K 816B

PETROLEUM GEN SET

G3306B C27 C15 C32 3512B 3512C

COMPACT WHEEL LOADER

914 910 920 904H 904B

WHEEL LOADER

988 XE 962H 962L 962K 962M 988B 988H 988K 966H 966L 966K 966M 950GC 814K 924H 924G 962 928G 966 GC 950G II 988 995 994 990 992 980G II 988K XE 930 980K HLG 924GZ 990K 990H 950 GC 972M XE 938G II 993K 992D 992G 992K 994D 994K 994H 966G II 972H 972K 972M 972L 950H 950K 950M 950L 930R 930T 962G II 990 II 980F II 962M Z 950M Z 966K XE 972G II 966M XE 980C 980F 980G 980L 980K 980M 982M

SOIL STABILIZER

SS-250B SS-250

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

WHEELED EXCAVATOR

M320F M318F M314-07 M316F M314 M315 M322 M320 M318 M319 M316 M317 M330D M313-07 MH3026 MH3024 M323F M322F

PNEUMATIC COMPACTOR

CW34 PS-360B PS-360C PF-290B CW-34

ENGINE - INDUSTRIAL

3406B 3561B

INDUSTRIAL ENGINE

3126 3126B 3116 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 3306B G3520H C32B 3304B 3412E 3412C C32 C27 C18 3456 3176C 3176B 3412 3406 3508B 3516B 3516C 3406E 3406C 3408E 3408B 3408C 3512E 3512B 3512C 3196 C4.4 C-9 C11 C13 C15

WHEEL SCRAPER

627G 627F 627E 657G 657E 637K 637E 637G

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

TRACTOR

768C 772B 776D 776C

GAS ENGINE

G3306 G3512H G3512E G3612 G3616 G3412 G3408B G3516E G3408 G3406 G3516C G3516B G3306B G3520B G3508B G3512 G3516 G3508

BULLDOZER

8SU 8S 8U 8A

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD30 AD45 AD40 AD55B

POWER MODULE

XQC1200 3516B 3516C XQC1600 PM3412 PMG3516 XQ2280 PP3516 C32 PM3508 PM3516 PM3512 XQG135

LOAD HAUL DUMP

R1600G R1300 R1600 R1700G R3000H R2900G R1700 XE

OFF HIGHWAY TRUCK

777G 777E 773GC 789G 772 770 793D 777 775 773 789 785

MATERIAL HANDLER

MH3260 MH3022 MH3024 MH3295 M325D L MH M325D MH

WINCH

57H

MOTOR GRADER

135H 130G 140K 2 24H 160K 160H 120H 120M 120K 120 GC 163H 140K 140H 143H 140 GC 160 16H 140 14H 12H 12K 120 120K 2

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D6G2 LGP D11 D5R LGP D6R II D3G D4G D5R2 D5M D5N D5H D5G D6E SR D6D D6N XL D6R D6T D6M D6N D6K D6E D7E D6G SR D6 XE D6N LGP D4E SR D7R XR D6T LGP D6GC D6R XL D6K2 XL D6T XW D6T XL D5R XL D7R D7G D7H D8T D8R D8L D8N D6K XL D9T D9R D9N D6T XW PAT D6G2 XL D6K2 D6R LGP D7E LGP D6R III D6XE D9 GC 30/30 D6K2 LGP D6N OEM D9 D4 D6 D8 D10R D10T D11N D11R D11T D7R LGP D6T LGPPAT D5H XL D7G2 D6K LGP D10T2 D6R STD D6T XL PAT DEUCE D7R II

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 539 579C 579D 2484D 2484C

ASPHALT PAVER

BG555E BG-260D AP-500E BG-2455D AP-1000D AP-555E BG600D BG-2255C BG-230D AP-800D AP-600D AP-655C AP-655D AP-1055D BG655D BG500E

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B C32 3508B 3508C

MARINE ENGINE

3196 3176C 3176B C32 MARINE 3304 3306 3516 3512 C18 MARINE 3508 C-12 C18 C12 C15 3408B 3408C 3406B 3406C 3406E 3516B 3516C 3516E 3512C 3512E 3512B 3208 C32 3412 3408 3508C 3508B 3306B 3412C 3412E 3412D 3304B

PIPELAYER

587T 587R 578 561N 561M PL83 PL87 PL72 PL61 583T 583R 572R II 572R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5130B

FRONT SHOVEL

385C 5090B

VIBRATORY COMPACTOR

CS-431C CP-533C CS-323C CS-433C CS-583C CS-563C CS-573 CS-583 CS-563 CS-531C CS-533 CS-531 CP-433C CP-323C CS-533C CP-563C CP-563 CP-533 CS-573C

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C11I CX31-C9I CX31-C15I TH31-C9I CX31-C13I CX31-P600- C18 TH35-C11I TH35-C15I CX35-C18I CX31

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 365C L 390F 330D2 385C L 336D L 325D 324D LN 385C 350MHPU 340D2 L 325D L 336D 330D 323D L

POWER PACKAGE

C7

GENERATOR SET

DE1400 G3520 G3516 G3512 G3508 3508 3412C D1500 G3306 XQ1140 3516 3512 XQ425 D1250 3516C GEN G3516B G3516C D1000 G3516E G3516H 3508B DE1250S 3516B GEN 3306B G3512E G3512H 3516C GEN SET G3512K G3406 C13 XQ375 G3412 3412 C32 GEN SET CG137-12 C18 C15 C32 GENSET 3456 DE1500 DE1000S C175-16GENSET C27 XQ330 C32 D800 C175-20 C175-16 G3412C DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C C32B 3406C 3406E 3516C 3516B 3516E

RECLAIMER MIXER

RM-350 RM800 RM-250C

ENGINE

G3412 3512E 3512C G3516H 3516C 3516E G3406 G3408 3126 C32B INDUSTRIAL G3520 G3520H 3512PETROL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3512C C32 C27

COLD PLANER

PR-450C PM-465

FOREST PRODUCTS

OTHER

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RR-250B RM600 RR-250

ENGINE - MACHINE

3116 3114 C27 3304 3408 3208

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 3516B 3512B 3412 3208 3412C 3616 DE800S 3408 DE1100 3304B 3306B C3.4B G3520 G3516C 3508B 3306 3304 3508 3512 3516

RIPPER

8

ROTARY/TRACK DRILLS

MD5150C

SKID STEER LOADER

272D XHP 272D 272D3 272D2 270XE 272D3 XE 272D2 XHP 250 260 270 265

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 775E 775D 777C 777D 777G 777F 775G OEM 785 770G 793D 793B 793C 772G 773E 773D 773G 797F 773F 773B 772 770 775G LRC 772G OEM 770G OEM 769D 769C 69D 785G 773G OEM

WHEEL FELLER BUNCHER

TK370 TK380 HA870 HA770 543 533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced