Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings8U-3886: Hydraulic Cylinder Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings
8U-3886: Hydraulic Cylinder Seal
8U-3886: Hydraulic Cylinder Seal

Cat® 100mm Inner Diameter Hydraulic Cylinder Seal is installed around the rod of hydraulic cylinders, ensuring a reliable and leak-free operation

Brand: Cat

Product Images
8U-3886: Hydraulic Cylinder Seal
8U-3886: Hydraulic Cylinder Seal

Cat® 100mm Inner Diameter Hydraulic Cylinder Seal is installed around the rod of hydraulic cylinders, ensuring a reliable and leak-free operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8U-3886
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8U-3886

Units of Measure

USMetric
Cross Section Width (in): 0.37
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 9.5
Cross Section Height (mm): 2.5
Inside Diameter (mm): 100
Inside Diameter (in): 3.94
Cross Section Height (in): 0.1
View More
Compatible Models for part number 8U-3886

WHEELED EXCAVATOR

M322F M322D M322C M320F M318D M318C M322D MH M318C MH M318D MH

EXCAVATOR

M318 214B FT 214B 213B M320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert