Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins8W-5296: 50.749mm Outer Diameter Front Axle Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins8W-5296: 50.749mm Outer Diameter Front Axle Pin
8W-5296: 50.749mm Outer Diameter Front Axle Pin

Cat® Front Axle Pin connects the front axle to the steering linkage, enabling controlled and responsive steering for safe operation

Brand: Cat

Product Images
8W-5296: 50.749mm Outer Diameter Front Axle Pin
8W-5296: 50.749mm Outer Diameter Front Axle Pin

Cat® Front Axle Pin connects the front axle to the steering linkage, enabling controlled and responsive steering for safe operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8W-5296

Units of Measure

USMetric
Material: Steel,Boron Steel,Low Alloy Steel,Carbon Steel
Pin Type: Straight Pin
Plating: Unplated
Pin Diameter (mm): 51.0
Pin Diameter (in): 2.01
Length (mm): 160.0
Length (in): 6.3
Removal Aid / Feature: Puller Hole
Diameter (in): 1.996
Diameter (mm): 50.7
Overall Length (in): 6.299
Overall Length (mm): 160.0
View More
Compatible Models for part number 8W-5296

MOTOR GRADER

16H NA 16H 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced