Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Floormats8W-6061: Operator Cab Sound Suppression Floormat
HomeCabsCab InteriorCab Floormats8W-6061: Operator Cab Sound Suppression Floormat
8W-6061: Operator Cab Sound Suppression Floormat

Cat® 1154 mm Long Floormat for cab weather insulation

Brand: Cat

Product Images
8W-6061: Operator Cab Sound Suppression Floormat
8W-6061: Operator Cab Sound Suppression Floormat
8W-6061: Operator Cab Sound Suppression Floormat
8W-6061: Operator Cab Sound Suppression Floormat
8W-6061: Operator Cab Sound Suppression Floormat

Cat® 1154 mm Long Floormat for cab weather insulation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8W-6061

Units of Measure

USMetric
Standard Color: MOJAVE BROWN
Width (mm): 765.0
Material Description: Vinyl
Length (in): 45.43
Material: Acoustical Insulation
Thickness (in): 0.64
Thickness (mm): 16.3
Length (mm): 1,154.0
Width (in): 30.12
View More
Compatible Models for part number 8W-6061

MOTOR GRADER

12H NA 140H NA 12H 12K 120H 140K 2 163H 16H NA 135H NA 12H ES 140H ES 14H NA 120H ES 143H 135H 160H NA 160K 140K 160H 163H NA 120K 140H 160H ES 14H 120H NA 120K 2 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced