Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsOther Differential Components8W-9151: Pinion-Differential Bevel
HomeDrivetrainDifferentialsOther Differential Components8W-9151: Pinion-Differential Bevel
8W-9151: Pinion-Differential Bevel

Cat® Differential Bevel Pinion

Brand: Cat

Product Images
8W-9151: Pinion-Differential Bevel
8W-9151: Pinion-Differential Bevel
8W-9151: Pinion-Differential Bevel
8W-9151: Pinion-Differential Bevel
8W-9151: Pinion-Differential Bevel

Cat® Differential Bevel Pinion

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8W-9151

Units of Measure

USMetric
Material Description: Steel
Approx. Weight (kg): 5.79
Number of Teeth: 19
Approx. Weight (lb): 12.76
Outside Diameter (mm): 208.0
Inner Diameter (in): 3.67
Inner Diameter (mm): 93.22
Inside Diameter (mm): 93.218
Height (mm): 58.288
Outside Diameter (in): 8.188
Inside Diameter (in): 3.67
Outer Diameter (in): 8.34
Height (in): 2.294
Outer Diameter (mm): 211.72
Overall Height (in): 2.29
Overall Height (mm): 58.29
Material: Low Alloy Steel,Low_Alloy Steel
View More
Compatible Models for part number 8W-9151

WHEEL TRACTOR

657E 631K 637K 651 657G 651E

OFF-HIGHWAY TRUCK

D10R

WHEEL TRACTOR-SCRAPER

637 657 631 651 637K 631K

WHEEL SCRAPER

637K

TRUCK

773E 775G 773D 775F 773G 773F 773G LRC 775G OEM 775G LRC 773G OEM 777C 777B 777D 775E 777G 773B 775D 777F

QUARRY TRUCK

773E 775D 777E 775B

TRACTOR

776D 776C 772B 776B

OFF HIGHWAY TRUCK

777G 777E 777 775 773

MOTOR GRADER

24H 24M 24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced