Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8X-0570: 2.5mm Thick Steel Shim Pack
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8X-0570: 2.5mm Thick Steel Shim Pack
8X-0570: 2.5mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Product Images
8X-0570: 2.5mm Thick Steel Shim Pack
8X-0570: 2.5mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8X-0570

Units of Measure

USMetric
Hole Size (in): 0.945
Hole Size (mm): 24
Material: Shim Steel,Carbon Steel
Outside Diameter (in): 4.921
Outside Diameter (mm): 125.0
Overall Thickness (in): 0.242
Overall Thickness (mm): 6.15
View More
Compatible Models for part number 8X-0570

QUARRY TRUCK

777E

TRUCK

785 789 785G 789C 789D 777C 777B 789B 785C 777D 785D 777G 777F 785B

TRACTOR

776D 776C 784C 784B 776B

OFF HIGHWAY TRUCK

789 785 789G 777G 785D 777E 777 789D

MOTOR GRADER

24H 24M 24

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced