Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes8Y-2223: Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes8Y-2223: Tube Assembly
8Y-2223: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
8Y-2223: Tube Assembly
8Y-2223: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8Y-2223

Units of Measure

USMetric
Outer Diameter (mm): 10.0
Outer Diameter (in): 0.37
Approximate Overall Length (mm): 235.0
Material: STEEL
View More
Compatible Models for part number 8Y-2223

TRACK-TYPE TRACTOR

D4C III D4C D3C D4C II D5C D5C III D3C II D3C III

RIPPER

3

TRACK LOADER

939 935C 931C 933 935C II 931C II

BULLDOZER

D5C PATLGP 5A PAT 4P D5C PAT

WINCH

53

BACKHOE

931 D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced