Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers9C-7907: 22mm Internal Diameter Steel Spacer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers9C-7907: 22mm Internal Diameter Steel Spacer
9C-7907: 22mm Internal Diameter Steel Spacer

Cat® 28mm Outer Diameter Steel Spacer used for Additional Stretch Length in Fasteners and Pin

Brand: Cat

Product Images
9C-7907: 22mm Internal Diameter Steel Spacer
9C-7907: 22mm Internal Diameter Steel Spacer

Cat® 28mm Outer Diameter Steel Spacer used for Additional Stretch Length in Fasteners and Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9C-7907

Units of Measure

USMetric
Material: Carbon Steel,Alloy Zinc
Thickness (in): 0.551
Inside Diameter (mm): 22.0
Outer Wear Plate (mm): 28.0
Coating: Mechanical Zinc
Thickness (mm): 14.0
Inside Diameter (in): 0.866
Outside Diameter (in): 1.102
Outside Diameter (mm): 28.0
Washer Type: Flat
Center Hole (mm): 22.0
Center Hole Form: Non-Threaded
View More
Compatible Models for part number 9C-7907

FORK-PALLET

FUSION

FELLING HEAD

SH-58 HFW232

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT18F IT38G II IT24F IT38H IT38G IT38F IT28G IT28F

BUCKET

BUCKET

SITE PREP TRACTOR

2864C 586C

WHEEL DOZER

824K 824

LANDFILL COMPACTOR

826 826K

COMPACT WHEEL LOADER

914G 914G2 930 938 926

TRACK SKIDDER

527 517

WHEEL LOADER

962M Z 962 980K HLG 918F 928H 928G 960F 966 972H 972K 972M 972 950M Z 950GC 924GZ 986 966XE 950G II 928HZ 988GC 950G 962H 950F 962G 986H 950H 924HZ 950K 962L 986K 962K 950M 950L 962M 950 GC 972G II 972M XE 938G II 980G II 966M XE 924F 924H 924G 926 924K 962G II 924 980H 930 980K 972XE 938 928F 938G 938F 938H 938K 938M 966H 930G 926M 930H 966K 930K 966M 930M 966G II 950 950F II

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

KNUCKLEBOOM LOADER

2484D 559D 2384D 579D

ASPHALT PAVER

AP500 PE636 AP400 AP555 AP455

DELIMBER

DLK426 PRE426

WHEEL FELLER BUNCHER

2570C 2570D HA770 TK370 573C 573D TK380 543 HA870 563C 533 563D 2670C 553C 2670D 2470C

ASPHALT FINISHER

MF41WD

VIBRATORY COMPACTOR

CC-34 CB-335E CB-335D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced