Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers9D-1242: Blade Assembly
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers9D-1242: Blade Assembly
9D-1242: Blade Assembly

Cat® Wiper Blade Assembly (14 in)

Brand: Cat

Product Images
9D-1242: Blade Assembly
9D-1242: Blade Assembly

Cat® Wiper Blade Assembly (14 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9D-1242

Units of Measure

USMetric
Material Description: Rubber
Blade Length (mm): 355.6
Blade Height (in): 0.8
Material: Stainless Steel,Carbon Steel
Blade Height (mm): 19.05
Blade Length (in): 14.0
View More
Compatible Models for part number 9D-1242

TRACK-TYPE TRACTOR

D7G D8K D8L D4E D5B D10 D9L D9H D6D

RIPPER

977 951 955 10 6 5 4 9 8

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

941

EXCAVATOR

225 235 245

BULLDOZER

4S 8S 8U 10C 5A 9C 9U 5S 9S 6A 6S 10S 10U 4A 8A

WINCH

55 59 58

MOTOR GRADER

12G 120G 120 140G 12F 16G 130G 140 14G 14E

RIPPER SCARIFIER

140G 12G 16G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced