Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches9G-2758: Switch Lockout
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches9G-2758: Switch Lockout
9G-2758: Switch Lockout

Cat® Switch Lockout for battery and wiring

Brand: Cat

Product Images
9G-2758: Switch Lockout
9G-2758: Switch Lockout

Cat® Switch Lockout for battery and wiring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9G-2758

Units of Measure

USMetric
Overall Height (in): 0.4
Overall Width (in): 2.0
Material: Carbon Steel
Overall Width (mm): 50.8
Overall Length (in): 4.3
Overall Height (mm): 35.6
Overall Length (mm): 109.0
View More
Compatible Models for part number 9G-2758

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 613G 637K 657

OFF HIGHWAY TRUCK

772 770 777 775 773 777G 777E 773GC

MATERIAL HANDLER

M325D MH MH3024 MH3037 MH3295 M325D L MH

MOTOR GRADER

18M3 16 14 18 120M 120K 12M 3 AWD 120 GC 120M 2 16M 160 140M 140K 14L 150 14M 140K 2 160M 3 AWD 140 16GC 24H 12M 24M 12K 12M 3 12M 2 120 160K 160M 140M 3 AWD 140M 3 140M 2 140 GC 16M3 160M 2 160M 3 120K 2

HYDRAULIC SHOVEL

6015 6015B

ASPHALT COMPACTOR

CW16 CB2.5 GC CB2.7 GC CB8 CB7 CC2.7 GC CB16 CB15 CB10

TRACK-TYPE TRACTOR

D6T LGP D8 GC D6T LGPPAT D6R XL D9 GC D6R II D6T XW D6T XL D8GC D6R D6T D7E D9 D8 D8T D8R D9T D6T XL PAT D6T XW PAT D6R LGP D7E LGP

ASPHALT PAVER

AP1055 AP500 AP655 BG555E AP-1000E AP-1000F AP400 AP-555E AP300F BG1055E AP600 AP555F AP355 AP500F AP-1055F AP-1055E AP655F AP555 AP300 AP355F BG1000E AP455 AP-500E AP655F L AP600F BG500E AP1000

TRACK FELLER BUNCHER

521B 522B

PIPELAYER

PL83

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

345B II 325B L 330B L 345B 320GX 568 FM 320 GC 340 330D MH 336 GC 313 GC 352 350 568 FM LL 320 326 330 GC 323 330 336 323 GX 395 325D MH 345B II MH 330D 374 345 GC

VIBRATORY COMPACTOR

CB10 CS11 GC CS78B CS-44B CS-56B CS-68B CS54B CB7 CS7 CS-54B CS-66B CS-78B CS-64B CS-76B CP74B CP-54B CP7 CS68B CS56B CS-74B CS44B CB-68B CS79B CP-56B CP-68B CP-44B CB-66B CS512 GC CP54B CP-74B CP11 GC CB-64B CP76B CC4.0 CS74B CS10 GC CS14 CB4.0 CB4.4 CP12 GC CP68B CP44B CP56B

PAVING COMPACTOR

C13 MARINE CB2.7 CB2.5 CC2.7 MG630

WHEEL TRACTOR

631G 623G 657G 621G 627G 627H 637G 637K

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM400 RM800 RM500B

SOIL COMPACTOR

825 CS12 GC CP44B 825K CP68B CP56B CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS76B CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP7 CS44B CS56B CS68B CS10 GC CP12 GC CS66B CS78B CS54B CP13 GC CP74B CS11 GC

BACKHOE LOADER

450F

EJECTOR TRUCK

730C2 EJ 730C 740B 740

WHEEL DOZER

834 844 834K 854 824K 824 854K 844K

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

836 826 836K 826K

WHEEL LOADER

962 982XE 966 988 XE 972 966 GC 986 966XE 980 982 988GC 980GC 986H 988 962L 986K 950L 990 993 980XE 988K XE 988K 950 982 XE 980 XE 950GC 990K 950 GC 993K 992K 972XE 994F 994D 994H

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 735C 735B 745 730 735

UTILITY COMPACTOR

CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 CC2.7 GC CB2.7 GC

WHEELED EXCAVATOR

M315 M318 W330B W345B II M325B

OFF-HIGHWAY TRUCK

D10R

PNEUMATIC COMPACTOR

CW34 CW12 CW-34

WHEEL SCRAPER

657G 637K 637G 627G

QUARRY TRUCK

777E 772G 770G

TRUCK

773G LRC 770G 772G 773G 773F 773G OEM 775G 775F 772G OEM 777G 777F 775G OEM 772 770 775G LRC 770G OEM

COMPACTOR

CB8 CCS7 CCS9 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced