Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components9G-3542: Transfer Gear Yoke
HomeDrivetrainTransmissions & ComponentsOther Transmission Components9G-3542: Transfer Gear Yoke
9G-3542: Transfer Gear Yoke

Cat® Transfer Gear Yoke is a mechanical component used to transmit torque and power between rotating shafts at different angles

Brand: Cat

Product Images
9G-3542: Transfer Gear Yoke
9G-3542: Transfer Gear Yoke
9G-3542: Transfer Gear Yoke
9G-3542: Transfer Gear Yoke
9G-3542: Transfer Gear Yoke

Cat® Transfer Gear Yoke is a mechanical component used to transmit torque and power between rotating shafts at different angles

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9G-3542

Units of Measure

USMetric
Material Description: Steel
Approx. Weight (kg): 3.89
Outside Diameter (mm): 175.0
Approx. Weight (lb): 8.58
Overall Length (mm): 125.0
Overall Height (in): 6.89
Outside Diameter (in): 6.889
Overall Length (in): 4.921
Overall Height (mm): 175.0
View More
Compatible Models for part number 9G-3542

WHEEL TRACTOR

615 615C II 611 615C

WHEEL SCRAPER

611 615C

LOAD HAUL DUMP

R1300 R1600 R1700 II R1700G R1300G II R1600G R1600H R1300G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced