Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveOther Final Drive Components9G-5347: 351.59mm Assembled Outside Diameter Duo Cone Seal
HomeDrivetrainFinal DriveOther Final Drive Components9G-5347: 351.59mm Assembled Outside Diameter Duo Cone Seal
9G-5347: 351.59mm Assembled Outside Diameter Duo Cone Seal

Cat® 346.46mm Seal Ring Outside Diameter Steel Duo Cone Seal

Brand: Cat

Product Images
9G-5347: 351.59mm Assembled Outside Diameter Duo Cone Seal
9G-5347: 351.59mm Assembled Outside Diameter Duo Cone Seal

Cat® 346.46mm Seal Ring Outside Diameter Steel Duo Cone Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9G-5347

We are still working on adding a specification for this part.

Compatible Models for part number 9G-5347

TRACK-TYPE TRACTOR

D9L D8L

CHALLENGER

65C 65B 65D 75C 75 65

RIPPER

953 9 8 943

PIPELAYER

589

WHEEL SCRAPER

639D 637D

TRACK LOADER

953C 963B 963C 963 953

BULLDOZER

8S 8U 9C 9U 9S 8A

WINCH

59 58

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced