Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings9M-1216: 0.88" Outer Diameter Governor Plunger
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings9M-1216: 0.88" Outer Diameter Governor Plunger
9M-1216: 0.88" Outer Diameter Governor Plunger

Cat® Governor Plunger is used to regulate engine speed by controlling the flow of fuel by responding to changes in engine load

Brand: Cat

Product Images
9M-1216: 0.88" Outer Diameter Governor Plunger
9M-1216: 0.88" Outer Diameter Governor Plunger

Cat® Governor Plunger is used to regulate engine speed by controlling the flow of fuel by responding to changes in engine load

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9M-1216
Material: Carbon Steel
View More
Compatible Models for part number 9M-1216

WHEEL TRACTOR

650B 623B 651B 660B 621B 633C 657B 633D 627 621 623 627B 637 631D 631C 637D 641B 666B

TRUCK ENGINE

1673B 1673C 1673 1676 3408B 1693 3408 3406 3306

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

951C 951B 983 977H 941B 977K 931 955H 943 955K 955L 941

SOIL COMPACTOR

825B 815

WHEEL DOZER

834 824B 814

LANDFILL COMPACTOR

816 826B

MOTOR GRADER

12G 120G 16 120 12F 140G 16G 130G 140 14G 14E

COMPACT WHEEL LOADER

910

WHEEL LOADER

980 988 992 G926 920 988B 980B 992B 930 966C 950

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D3 D5 D8H D9G D10 D9H D4D D6C

ENGINE - MACHINE

3408

RIPPER

10

MARINE ENGINE

D353E D336 D353C D353D D379A D379B D399 D330A D330B D330C D333A D333B D333C 3408B 3304 3306 D349 3408 D346 D348 D398A D398B D343

PIPELAYER

572F 572G 571G 571F 594H 561C

INDUSTRIAL ENGINE

3304 3306 3412 D333C D343 D348 D349 D346 D398B 3406 3408B D398 D399 D353C D353E D353D D330C D379 D379B

TRUCK

769 773 777 769B

WHEEL SCRAPER

627 637B 666 666B 627B 637 657 657B

GAS ENGINE

G398 G399 G379A G343 G379

TRACTOR

772 776 768B

EXCAVATOR

225 235 245

BULLDOZER

10C 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced