Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainSteeringOther Steering Components9M-1328: Self-Aligning Bearing
HomeDrivetrainSteeringOther Steering Components9M-1328: Self-Aligning Bearing
9M-1328: Self-Aligning Bearing

Discover Cat® part 9M-1328 self-aligning spherical plain bearing, which helps eliminate stress on the shaft and bearing assembly of heavy machinery.

Brand: Cat

Product Images
9M-1328: Self-Aligning Bearing
9M-1328: Self-Aligning Bearing
9M-1328: Self-Aligning Bearing
9M-1328: Self-Aligning Bearing
9M-1328: Self-Aligning Bearing

Discover Cat® part 9M-1328 self-aligning spherical plain bearing, which helps eliminate stress on the shaft and bearing assembly of heavy machinery.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9M-1328

Units of Measure

USMetric
Inside Diameter (mm): 50.8
Outside Diameter (mm): 80.962
Length (mm): 44.45
Inside Diameter (in): 2.0
Outside Diameter (in): 3.1875
Length (in): 1.75
Material: Alloy Mixed: Metal,Steel Bearing
View More
Compatible Models for part number 9M-1328

UNDERGROUND ART TRUCK

AD22

BRUSH CUTTER

BR624 MR-244

FELLING HEAD

SH-56B SC-57 SS-56 HFW222 HF222 HF221 HFW232 HF202 HF201 SH-58 HF181

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT14G

WHEEL TRACTOR-SCRAPER

627 621 627K LRC 621K 627K

BUCKET

BUCKET

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

772 770 773GC

WINCH

55 54

MOTOR GRADER

16 14 120M 120K 12M 3 AWD 120M 2 160 140M 140K 14L 150 140K 2 160M 3 AWD 140 12M 12K 12M 3 12M 2 120 160K 160M 140M 3 AWD 140M 3 140M 2 160M 2 160M 3 120K 2

TRACK SKIDDER

D4HTSK III D4HTSK II 517

WHEEL SKIDDER

555D 535D 535C 545D 545C 525D 525C

TRACK-TYPE TRACTOR

D6T LGP D6R III D6T LGPPAT D4H III 30/30 D6K2 XL D6T XW D3B D3C D6T XL D6K2 LGP D4H D5M D5N D5H D6T D6K D7E D6K LGP D4 D7 D6K XL D6T XL PAT D6T XW PAT DEUCE D4H XL D6K2 D7E LGP

ASPHALT PAVER

AP-655D AP655 AP-1000E AP-1000F AP-555E AP600 AP555F AP500F AP-1055F AP-1055E AP655F AP-600D AP655F L AP600F

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

572R II 561N 561M 572R PL61

STABILIZER MIXER

SM-350

ASPHALT FINISHER

MF41WD

EXCAVATOR

320D FM 320C

VIBRATORY COMPACTOR

CS-431B CS-323 CP-323

COMPACT TRACK LOADER

259B3

WHEEL TRACTOR

627 621H 627B 627G 627H 627E 627F

FORK

MISC

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM400 RM-350B RM-350 RM500B RM-300 RM-500

TRACK LOADER

963D 963K

COLD PLANER

PR-1000 PR-450C PR-1000C PR-750B

MULCHING HEAD

HM825 MD-250

COMPACT WHEEL LOADER

930 938 926 914G

WHEEL LOADER

962 972G 966 972H 972K 972M 972 972L 966 GC 966XE 950G II 950G 962H 962G 950H 950K 962L 962K 950M 950L 962M 926 924 930 938 966H 966G 930G 966L 930H 966K 930K 966M 930M 950 962M Z 950M Z 950GC 966K XE 950 GC 972G II 972M XE 966M XE 924H 924G 924K 962G II 972XE 938H 938K 938M 926M 966G II

ROAD RECLAIMER

RM400 RM-350B RM500B RM500

ARTICULATED TRUCK

D300B D350C D400

RIPPER

5 4

QUARRY TRUCK

771D 771C 772G 770G

ASPHALT SCREED

SE50 VT SE60 V SE50 V AS4252C

TRUCK

770G 772G 69D 772G OEM 769 769B 770G OEM 769D 769C

WHEEL FELLER BUNCHER

2570C 543 2470C 573C 563C 2670C 553C 2670D

BULLDOZER

8R 9R 4S 4P 5A 5P 5S 814S 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced