Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageGuards9M-6692: 117.348mm Long Bearing Strip
HomeUndercarriageGuards9M-6692: 117.348mm Long Bearing Strip
9M-6692: 117.348mm Long Bearing Strip

Cat® Strip

Brand: Cat

Product Images
9M-6692: 117.348mm Long Bearing Strip
9M-6692: 117.348mm Long Bearing Strip
9M-6692: 117.348mm Long Bearing Strip
9M-6692: 117.348mm Long Bearing Strip
9M-6692: 117.348mm Long Bearing Strip

Cat® Strip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9M-6692
Material: Carbon Steel
View More
Compatible Models for part number 9M-6692

TRACK-TYPE TRACTOR

D6E D6G SR D6F SR D6G D6D SR D6E SR D6G2 XL D6C D6D D6G2 LGP

RIPPER

951 955 4

HYDRAULIC CONTROL

143 141 163 153 140

TRACK LOADER

955K 955L

BULLDOZER

6S 6A

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced