Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes9N-1940: 129.79mm Outer Diameter Adapter Exhaust Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes9N-1940: 129.79mm Outer Diameter Adapter Exhaust Tube
9N-1940: 129.79mm Outer Diameter Adapter Exhaust Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
9N-1940: 129.79mm Outer Diameter Adapter Exhaust Tube
9N-1940: 129.79mm Outer Diameter Adapter Exhaust Tube

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9N-1940

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 131.98
Material: Carbon Steel
Outside Diameter (in): 5.2
View More
Compatible Models for part number 9N-1940

PETROLEUM POWERTRAIN

CX31

TRUCK ENGINE

3408B C9 3408 3406 C-10 C-12 3406E 3406C 3406B C-18 C-15 C-16 C13 C15

POWER MODULE

TR43 TR43-E44

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

SOIL COMPACTOR

825C

PETROLEUM ENGINE

C15 C13 C18 C11 C9

EJECTOR TRUCK

D400E II

WHEEL DOZER

834G 824C

LANDFILL COMPACTOR

836G 826C

WHEEL LOADER

988G 980C 980F 972H 980H 966H

TRACK-TYPE TRACTOR

D10N D8 D8T D10R D10T D9T D11R D11T

ENGINE - MACHINE

C27 3408

ARTICULATED TRUCK

D350E II D400 D400E D40D D400D D350E D400E II D35HP

TRACK FELLER BUNCHER

522 521

MARINE ENGINE

C32

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-12 C-15 C-10 C32 C-16 C9.3B 3176C C9 3456 C18 C-9 3406E 3406C C11 C13 C15 C32B 3196 3408B

EXCAVATOR

M325C

PETROLEUM PACKAGE

CX31-C9I TH35-C13I CX31-C11I TH31-C9I CX31-C13I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced