Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsMotors9P-4609: Actuator-Magnetic
HomeElectrical & ElectronicsBasic ComponentsMotors9P-4609: Actuator-Magnetic
9P-4609: Actuator-Magnetic

Cat® Magnetic Actuator

Brand: Cat

Product Images
9P-4609: Actuator-Magnetic
9P-4609: Actuator-Magnetic
9P-4609: Actuator-Magnetic
9P-4609: Actuator-Magnetic
9P-4609: Actuator-Magnetic

Cat® Magnetic Actuator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9P-4609

Units of Measure

USMetric
Length (mm): 36.6
Width (mm): 18.3
Height (mm): 9.7
Length (in): 1.44
Width (in): 0.72
Height (in): 0.38
Material: Alloy Aluminum
View More
Compatible Models for part number 9P-4609

MULTI TERRAIN LOADER

267 277B 257 287 267B 277 257B3 257B 247 247B3 287B 247B

COMPACT TRACK LOADER

259B3

WHEEL TRACTOR

615

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

983 953B 953C 977L 983B 943 955K 955L 953

WINCH

59N 59L 58L 54H 57H 57 56 55 54 59 58 56H

WHEEL LOADER

930

TRACK SKIDDER

527 D4HTSK II D5HTSK II 517 D4HTSK III

ASPHALT COMPACTOR

CB10 CB8 CB7

TRACK-TYPE TRACTOR

D6H XL D6H XR D6G SR D7G D7H D6GC D8K D8L D8N D9R D9L D9N D9H D9 GC D4H III D4H XL D5H XL D10N D4H D4E D6F SR D5B D11N D5M D5H D6E SR D6D D7G2 D6M D6E D6G D6H

RIPPER

7 6 5 4 9 8 D5 951 955 11 10

PIPELAYER

583R 572G 583K 571G 589 594H 587R 578 561M 561D

SKID STEER LOADER

242B3 226B 252B 226B3 216B 268B 216 252B3 242B 228 226 246B 236 232 236B3 232B 248 246 242 262 248B 236B 252 216B3 262B

BULLDOZER

4S 4P 5A 5P 5S 10SU 7SU 6A 6S 11U 7A 7S 7U 6SU 10U 11SU 8A 8S 9U 9SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced