Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears9P-9363: Pinion-Second Reduction
HomeDrivetrainFinal DriveFinal Drive Gears9P-9363: Pinion-Second Reduction
9P-9363: Pinion-Second Reduction

Cat® Second Reduction Pinion

Brand: Cat

Product Images
9P-9363: Pinion-Second Reduction
9P-9363: Pinion-Second Reduction
9P-9363: Pinion-Second Reduction
9P-9363: Pinion-Second Reduction
9P-9363: Pinion-Second Reduction

Cat® Second Reduction Pinion

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9P-9363
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9P-9363

Units of Measure

USMetric
Outside Diameter (mm): 151.5
Length (mm): 249.22
Outside Diameter (in): 5.964
Length (in): 9.811
Material: Low Alloy Steel
View More
Compatible Models for part number 9P-9363

TRACK-TYPE TRACTOR

D6E D6G SR D6F SR D6D SR D6E SR D6G2 XL D6D

RIPPER

951 955 4

HYDRAULIC CONTROL

143 141 163 153 140

TRACK LOADER

977L

BULLDOZER

6S 6A

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced