Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components9R-3141: Two Piece Asymmetric Isolation Mount
Home
EngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components
9R-3141: Two Piece Asymmetric Isolation Mount
9R-3141: Two Piece Asymmetric Isolation Mount

Cat® Isolation Mount for Backhoe Loaders Radiator and Pump Drives

Brand: Cat

Product Images
9R-3141: Two Piece Asymmetric Isolation Mount
9R-3141: Two Piece Asymmetric Isolation Mount

Cat® Isolation Mount for Backhoe Loaders Radiator and Pump Drives

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9R-3141
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9R-3141

Units of Measure

USMetric
Pilot Outside Diameter (mm): 33
Head Outside Diameter (mm): 47.8
Mount Height (in): 1.94
Material: Chloroprene (CR) Rubber,Carbon Steel,Oil Fluid
Head Outside Diameter (in): 1.88
Inside Diameter (mm): 13.2
Pad Height (mm): 19.8
Head Thickness (mm): 19.8
Head Thickness (in): 0.78
Pilot Outside Diameter (in): 1.3
Inside Diameter (in): 0.52
Bonded Sleeve: Yes
Pad Height (in): 0.78
Mount Height (mm): 49.3
Standard Bolt Size (mm): M12
Mount Type: Two-Piece - Non-Symmetric
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 9R-3141

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D8R II D8T D6K2 LGP D6K D6K XL D6K LGP

PIPELAYER

PL61

TRUCK

795F XQ 793F AC 795F AC

BACKHOE LOADER

446D 446B 446

VIBRATORY COMPACTOR

CP-663E CS-663E CS-683E CP-563E CS-583E CP-573E CS-563E CS-573E

MOTOR GRADER

12H 12G 120H 130G 120G 24 163H 143H 135H 160H 160G 140H 140G 14H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert