Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9R-3159: 75mm ID Steering Axle Piston Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9R-3159: 75mm ID Steering Axle Piston Seal
9R-3159: 75mm ID Steering Axle Piston Seal

Cat® Steering Axle Piston Seal retains hydraulic fluid within the axle system, supporting smooth and controlled steering movement

Brand: Cat

Product Images
9R-3159: 75mm ID Steering Axle Piston Seal
9R-3159: 75mm ID Steering Axle Piston Seal

Cat® Steering Axle Piston Seal retains hydraulic fluid within the axle system, supporting smooth and controlled steering movement

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9R-3159

Units of Measure

USMetric
Cross Section Diameter (mm): 3.0
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 75.0
Inside Diameter (in): 2.953
Material: Rubber,Rubber
View More
Compatible Models for part number 9R-3159

BACKHOE LOADER

426 416 438 428 436 426B 436B 428B 416B 438B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced