Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges9R-4670: Base Edge
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges9R-4670: Base Edge
9R-4670: Base Edge

Weld-on Base Edge 12mm

Brand: Cat

Product Images
9R-4670: Base Edge
9R-4670: Base Edge
9R-4670: Base Edge
9R-4670: Base Edge
9R-4670: Base Edge

Weld-on Base Edge 12mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9R-4670

Units of Measure

USMetric
Width (mm): 100.0
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Edge Type: Continuous
Overall Length (in): 89.055
Thickness (in): 0.472
Hole Quantity: 0
Overall Length (mm): 2,262.0
Thickness (mm): 12.0
Width (in): 3.937
View More
Compatible Models for part number 9R-4670

BACKHOE LOADER

414E 424D 426 416 416E 428 436C 420D 442D 430D 432D 436 416C 426B 428D 416D 426C 436B 438D 428B 416B 438B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced