Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins9R-4678: 109mm Long Cross Hole Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins9R-4678: 109mm Long Cross Hole Pin
9R-4678: 109mm Long Cross Hole Pin

Cat® Cross Hole Pin

Brand: Cat

Product Images
9R-4678: 109mm Long Cross Hole Pin
9R-4678: 109mm Long Cross Hole Pin
9R-4678: 109mm Long Cross Hole Pin
9R-4678: 109mm Long Cross Hole Pin
9R-4678: 109mm Long Cross Hole Pin

Cat® Cross Hole Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9R-4678

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Nickel
Pin Type: Straight Pin
Plating: Unplated
Pin Diameter (mm): 30.0
Pin Diameter (in): 1.18
Length (mm): 109.0
Length (in): 4.29
Removal Aid / Feature: No Puller Hole
Diameter (in): 1.177
Diameter (mm): 29.9
Overall Length (in): 4.291
Material Description: Steel
Overall Length (mm): 109.0
View More
Compatible Models for part number 9R-4678

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

SKID STEER LOADER

270XE 250 260 270

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

420XE 427F2 414E 442D 430D 442E 426B 438C 426C 438D 438B 416F2 430E 430F 415 416 420F2 428F2 424D 426 428 436C 424 420 436B 432F2 438 434 436 430 432 444F2 426 F2 446D 446B 422F 444 434E 422E 434F 440 450E 450F 450 422F2 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 416C 428D 416D 428E 428B 416B 428C 430F2 434F2 415F2 420F

WHEEL LOADER

907K 908 906K 907 906M 906 990K 908K 908M

TELEHANDLER

TH408D TH314D TH330B TH560B TL642 TL642D TH407C TH337C TH220B TL1255 TH408 TH360B TH82 TH83 TH355B TH62 TH63 TH3510 TH350B TL943 TH357D TH414C TH357 TH210 TH406C TH336C TH514D TH340B TL1055 TL943D TH417D TL943C TH460B TH215

COMPACT WHEEL LOADER

904H 906H2 906H 907H2 904B 908M 914 908H2 902 908 906 906M 907H 907M 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced