Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips9R-7802: Single Hose Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips9R-7802: Single Hose Clip
9R-7802: Single Hose Clip

Cat® 16mm Diameter Single Hose Top Clip

Brand: Cat

Product Images
9R-7802: Single Hose Clip
9R-7802: Single Hose Clip
9R-7802: Single Hose Clip
9R-7802: Single Hose Clip
9R-7802: Single Hose Clip

Cat® 16mm Diameter Single Hose Top Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9R-7802

Units of Measure

USMetric
Material Description: Steel
Length (mm): 53.0
Width (mm): 25.0
Length (in): 2.086
Width (in): 0.98
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 9R-7802

MULTI TERRAIN LOADER

267 277B 277C 257B 297C 257 287C2 247 287 277C2 247B3 267B 287C 287B 247B 277 257B3

COMPACT TRACK LOADER

289C 279C2 299C 279C 259B3 289C2

MINI HYD EXCAVATOR

303.5 304.5

INTEGRATED TOOLCARRIER

IT14F IT14G IT38F IT14G2 IT12B IT28F

SKID STEER LOADER

242B3 226B 246B 246C 236 232 236B3 232B 252B 272C 248 246 242 262 226B3 248B 216B 268B 236B 216 256C 252 252B3 216B3 242B 262B 262C 228 226 262C2

TRACK LOADER

953D

BACKHOE LOADER

438 436 446B 446 426B 438C 426C 438B 416 426 428 436C 416C 436B 428B 416B 428C

WHEEL LOADER

928F 938F

COMPACT WHEEL LOADER

914G 914G2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced