Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates9R-8874: Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates9R-8874: Plate
9R-8874: Plate

Cat® Mounting Plate (Boom Kit)

Brand: Cat

Product Images
9R-8874: Plate
9R-8874: Plate
9R-8874: Plate
9R-8874: Plate
9R-8874: Plate

Cat® Mounting Plate (Boom Kit)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9R-8874

Units of Measure

USMetric
Length (mm): 174.0
Length (in): 6.85
Height (mm): 30.0
Height (in): 1.181
Thickness (mm): 5.0
Thickness (in): 0.196
Material: Steel,Alloy Zinc,Carbon Steel
Weight (kg): 0.196
Weight (lb): 0.432
View More
Compatible Models for part number 9R-8874

BACKHOE LOADER

424D 424B 436C 420D 442D 430D 432D 416C 426B 428D 438C 416D 426C 436B 438D 428B 416B 428C 438B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced