Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components9S-3808: Water Temperature Regulator
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components9S-3808: Water Temperature Regulator
9S-3808: Water Temperature Regulator

Cat® Regulator for Coolant Hoses and Lines

Brand: Cat

Product Images
9S-3808: Water Temperature Regulator
9S-3808: Water Temperature Regulator
9S-3808: Water Temperature Regulator
9S-3808: Water Temperature Regulator
9S-3808: Water Temperature Regulator

Cat® Regulator for Coolant Hoses and Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9S-3808

Units of Measure

USMetric
Width (mm): 71.1
Height (mm): 71.1
Length (in): 3.6
Height (in): 2.8
Length (mm): 91.4
View More
Compatible Models for part number 9S-3808

TRACK-TYPE TRACTOR

D4D

WHEEL SKIDDER

518

TRACK LOADER

951C 941B 951B 941 955K 955L

WHEEL LOADER

950 920 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced