Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Cat®External Hex Plug (Valve,Line Group)
Brand: Cat
Cat®External Hex Plug (Valve,Line Group)
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat Plugs are designed for installation in Cat fluid or air tanks and components. Cat® Plugs are engineered to provide an effective seal to prevent leakage when installed. Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality. Designed to meet or exceed the performance of industry standard parts and provide leak free connections. Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.). The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Units of Measure
INTEGRATED TOOLCARRIER
IT12B IT14F IT14G IT14B IT62G IT24F IT28G IT28F IT62G II IT18F IT38H IT38G
WHEEL HARVESTER
580B 550 570 580 570B
GEN SET-MILITARY
3608
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
MINI HYD EXCAVATOR
303.5E2 CR 304E2 304C CR 305E2 CR 305E 304E 303ECR 301.8 301.9 301.6 301.5 305.5D 305.5E 303E CR 301.8C 301.7CR 305E2 304E2 CR 304D CR 305.5E2 CR 302.5 303C CR 305C CR 307-A 302CR 303.5 303.5C 303.5E 303.5D 305.5E2 307D 307C 307B 308D 308C 304 305 306 305D CR 303.5E2 304.5
TRACK FELLER BUNCHER
TK1051
HARVESTER HEAD
SAT325T SAT323 SAT325 SAT322 SAT318 HH45 HH55 HH65 HH75
EXCAVATOR
330 L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321B 548 325D L EL300 330 LN 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 325C 325D 325F 329D LN 231D M325D MH 318D2 L 324E L 312E L 330 GC 345D L 320N 320B 320C 320D 320E 235B 235C 235D 314E LCR 323F L 365C 365B 349F LXE 320D LN E300 312F GC 318B N 325 LN 349 GC 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 333 GC 314D CR 335F 325C L 330B LN 336 MHPU 311-A M325C 206B 326F L 336D L 312D2 L 350-A L 205B 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 323E L 320E LN 330F 245D 315B FM L 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 316 GC 323F SA MH3295 320D L 340MHPU 325C FM EL240B EL240C 330B L 319D L 325 L 317B L 307-A 330F LN 350 OEM 322-A L 322-A N 318E L 229 225 325-A LN 336 GC 328D LCR 325F LCR 235 320-A 330F L EL200B 317B LN 329F L 335F LCR 385C L MH 315F LCR 245 329D2 L M318 M320 345B II 325B L 375-A L 315D L 374F L 214B 213B 385C FS 345B 212B 345C 307 349F L 385C L 317 312C L 323E LN 314E CR 320 GX 350 L 320 GC 349E 349F 345B L 330-A L 314D LCR 323D S 323D L 313F L 326D2 L 385B 385C 211B 365C L 323E SA 345B II MH 320C L 325D FM LL 390D 390F 350-A 349E L VG 325B LN 336D2 318D L 320B LU 320B LL 313D2 LGP E120B 340 345 324D FM 352 350 355 320 321 326 324 325 322 323 329E L 330 335 336 333 323 GX 318D2 323 GC 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 225B 225D 3101 323D LN 352F XE VG 330D FM 224B 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 315B 315C 229D FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 318 GC 325-A L 323D SA 322 L 330D2 L 317-A N 314F CR 329E LN 320B FM LL 320B S 320B N 320B L 320B U 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC E240C E240B 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 214B FT 319D 330D LN 320C FM E110B 318F 322 LN 318B E200B 315B L 375-A 316E L M320GC 322C FM
MULTI TERRAIN LOADER
297D XHP 257D 297D 287D 277D 267 257 287 277 247
PAVING COMPACTOR
CB-22B
COMPACT TRACK LOADER
299D 259D 285 255 265 275XE 285XE 279D 299D XHP 289D
ROTARY MIXER
RM800 RM500B
MARINE POWERTRAIN
C12
COMBINE HARVESTER
460
SOIL COMPACTOR
CP68B CS76B CS74B CS78B CP56B CS64B CP7 CP5 CS5 825H 825G 825K 825C 825B CP11 CP12 CP14 CP16 CP17 CS68B CS66B 825 CP44B 815 815K 815B 815F CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS54B CP74B CS44B 825G II
PETROLEUM TRANSMISSION
TH55-E70 TH48-E80 TH48-E70 TH55FT-E90 TH53-E60
PETROLEUM ENGINE
3508C 3508B C9 C7 3516 3512 C15 C13 C18 C11 C27 C32 C-15 3126B 2016 3516C 3516B C280-12 3512E 3512C 3512B
BACKHOE LOADER
450E 416C 416D 426C 424D 420D 428D 428C 430D 438C 438D 426 436C 434E 432E 432D 438 436 446 442D 442E 446D 446B 444E
PETROLEUM GEN SET
C27 C15 C32 3512B 3512C
WHEEL LOADER
988 XE 986H 986K 980XE 988B 988G 988H 988F 988K 950GC 814K 988F II 972 XE 980 XE 924GZ 990K 990H 972M XE 938G II 993K 992D 992B 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950B 950E 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 924F 924G 924K 928F 962 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 920 980G II 988K XE 930 950 982 XE 950B/950E 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930R 930T 962G II 938G 938F 938H 938K 990 II 980F II 966K XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 564 574 574B
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D35HP D30C D30D D35C D300E II D400E D400D 725 740 745 730 735 725C D44B 730C2 D350E D350D D350C D300E D300D D300B D400 D40D D250E D250D D250B D400E II D550B 725C2 740 GC 730C 735C 735B 735 OEM D20D D250E II D25D D25C D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
W330B W345C MH M320GC M315GC MH3040 M330D M325C MH W345B II M325B
ENGINE - INDUSTRIAL
LD700E 3512B 3516B 3561B CG170-16 3406B 3406C
PNEUMATIC COMPACTOR
PS-150C PS-300C PF-300C
INDUSTRIAL ENGINE
C6.6 3126B 3306 C-12 C-15 C-10 C-16 3306B G3520H C32 C27 C18 3508B D398 D399 D379 3516B 3516C 3512E 3512B 3512C D333C 3196 C-9 C11 3160 C13 C15 D379B 3126 3116 3114 3512 3516 3508 G3520 C7 C9 C32B 3412E 3412C 3456 3176C 3176B 3412 3406 3406E 3406B 3406C D398B 3408E 3408B 3408C
QUARRY TRUCK
777E 775D 775B 773E 771D 771C
WHEEL SCRAPER
621E 621F 621B 623F 623E 627G 627F 627B 627E 637K 637E 637G 637D 639D 657G 657E 657B 613C 621 657
SPRAY AR
CAT WDS
GAS ENGINE
G3512H G3512E G3512B G3512J G3516J G3516E G3406 G3516C G3516B G3520B G3520J G3612 G3616 G3608 G3508J G3508B G3520 G3512 G3516 G3508
TRACTOR
768C 768B 772B 776D 776C 776B 784C 784B 772 776
PUMPER
SPS342 SPS343 HT400 SCT673 CPT372 SPP101 SBF214 SPF343 SPF743 SPF343C SPT343 SPT342 SUF557
POWER MODULE
3516B 3516C TR43-C18L PP3516 XQC1200 XQC1600 PM3456 PM3412 PMG3516 XQ2280 C32 C18 PM3508 PM3516 PM3512
SHOVEL LOGGER
345C
TRANSMISSION-ONHIGHWAY
CX35 CX28
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 798 AC 785D 3508B 796 AC 789G 789D 793D 777 775 773 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 12H ES 120 GC 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 16M 160 16H 16G 150 14M 140 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 160H NA 120K 2
OEM SOLUTIONS
3412C
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6060 6030 T2 6015B
KNUCKLEBOOM LOADER
559C 559D 539 2384D 2384C 579C 579D 2484D 2484C
MARINE ENGINE
3196 3126 3116 3516 3512 C18 MARINE 3508 C18 C12 D379A D379B C15 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B 3126B C12 MARINE 3208 C9.3 3616 3612 D399 3306B 3304B 3176C 3176B C32 MARINE 3306 C9 C7 C-12 3408B 3408C 3406B 3406C 3406E D398A D398B C30 C32 3412 3408 3406 3508C 3508B 3412C 3412E 3412D C280-6 C280-8
TRANSMISSION-MILITARY
CX28
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080 5090B 235C
PETROLEUM PACKAGE
3508 CX35-C18I TH48-E70 TH55 C18 CX31-C18I
RIPPER SCARIFIER
140G 130G 12G 16G
MARINE TRANSMISSION
7211 7221 7251 7271 7261
RECLAIMER MIXER
RM400 RM800 RM500B RM-250C RM-350B RM-350 RM-300
ENGINE
3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E C15 C18 3508PETROL C32B C32B INDUSTRIAL C32 MARINE 3126 3516PETROLEUM C13B G3520 G3520J G3520H 3512PETROL C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 C18 3516C 3516B 3612 3512E 3512C 3512B C32 C27 3508 3508C 3508B
COLD PLANER
PM620 PM622 PR-750B PR-1000 PR-450C PM-465 PM820 PM825 PM822 PR-105 PM-565B PM312 PM313 PM310 PM-200 PM-201 PR-1000C PR-450 PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3516B G3520B 3512B 3456 3412 3126B 3406 3408 G3520 G3508 G3516 G3512 3508B 3145 3160 3150 3116 3114 D379B 3508 3512 3516 3406C 3406E 3406B 3408B 3408C 3608 3606 3208 3412C D399 3616 D398B 3304B 3306B POWER SYS G3516C G3516B 3306 3304 C-12 C280-16
TRANSMISSION
TR16-C7.1
RIPPER
953B D5 8D 11 10 977 963 953 951 955 943 3 7 6 5 4 9 8
COMBINE
470 465 460
SKID STEER LOADER
272D 236D 270XE 236 232 250 248 246 242 262 260 252 262D 265 216 228 226 272D XHP 242D 246D
MARINE GEAR
3192 7251
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C
TRACK-TYPE LOADER
973 977K
GENERATOR
WEG SR500 XQP550 SR4 SR5 SR4B SR4BHV
TRUCK ENGINE
3306C 3306B 3126B 3126E 3114 3116 3126 3176 3408B 3406E 3406C 3406B 3208 3176B G3306 C-10 C-12 C-18 C-15 C-16 3306 1140 1150 1145 1160 C7 C9 C-9 C11 C13 C16 C15 C18 3408 3406
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
TRACK SKIDDER
527 517 D5HTSK II D4HTSK III
SPL EXCAVATOR BASED SOLN
OEM-PM
WHEEL SKIDDER
518C 545D 545C 518 528 555D 508 535D 535C 535B 528B 525D 525C 525B 530B
ASPHALT COMPACTOR
CB22B CW16 CB8 CB7 CB16 CB15 CB13 CB10
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
660B 666B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 631K 615C II 631D 631E 631C 631G 621K OEM 613C II 633C 633D 639D 637G 637D 637E 637K 641B 650B 633E II 651B 651E 615 613 611 627 621 637 641 651 657 657E 657B 657G 613B 613C
HEX BASED SPL SOLUTION
320E 330F OEM
HYDRAULIC CONTROL
163 143 153 140 173B 193B 183B
VEHICULAR ENGINE
3516 3512
TRACK LOADER
935C 935B 973C 973D 973K 977K 931B 931C 983B 963D 963B 963C 963K 951C 951B 953B 953C 953D 953K 955K 955L 963 973 983 939 933 931 943 941 953 941B 931C II 935C II
WHEEL DOZER
834G 834H 834B 834K 834 824B 844 854 824H 824G 824C 824K 814 824 854G 854K 814B 814K 814F 844H 844K 824G II
LANDFILL COMPACTOR
836 826 826G II 816 816K 816B 816F 826C 826B 826G 826H 826K 836H 836G 836K
GRAPPLE
518 120C 125C
TELEHANDLER
RT80 TH336C TH330B TH103 TH82 TH83 TH220B RT100 TH62 TH63
COMPACT WHEEL LOADER
910 906 910F 910E
SOIL STABILIZER
SS-250B SS-250
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.7 CB2.5 CB2.9 CC2.6 CC2.7
ASPHALT SCREED
8 FT SE47 FM 10 FT SE50 VT SE50 V
LOGGER
322C 227
BULLDOZER
6 814S 8SU D5C PAT 10SU 10C D5C PATLGP 11U 10S 10U 9SU 7S LGP 5A PAT 834U 834S 6SU 824S 826B 824C 825 824 834 7SU 11SU 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 3P 4A
FELLER BUNCHER
FB518
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B AE40 II
LOAD HAUL DUMP
R1700 II R1300 R1300G II R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
REMAN ENGINE
3516B 3406E
MATERIAL HANDLER
MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3295 M325D L MH
WINCH
53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L
BACKHOE
D3 931
ROTARY CUTTER
RC7 RC20
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D11 D8 GC D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6C D6D D6R D6T D6M D6N D6K D6E D6G D6H D7E D4K2 LGP D6N LGP D4E SR D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9G D9T D9R D9L D9N D9H D6T XW PAT D6R LGP D6D SR D6H II D9 GC D7R SERIES D6N OEM D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D4H XL D5K2 XL D7R II D5R LGP D6R II D5R2 D6N XL D6G SR D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D6R III D6XE D4H III 30/30 D6K2 LGP D6F SR D9 D4 D3 D6 D5 D8 D7 D5K2 LGP D5H XL D7G2 D10T2 D8R II DEUCE D4C II
ASPHALT PAVER
AP1055 AP655 BG-240C AP600 AP500F AP-1000B AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP-800B AP555F AP600F AP-1050 AP-1000 BG-225C AP555 AP-900B AP400 AP300F BG-260C AP655F SE47 BG-2455C BG-230 AP355F AP455 AP-800 AP-1050B AP655F L AP-655C AP-650B AP355 AP-1055B AP-1055F AP300 AP-1200 BG-245C AP1000
MARINE AUXILIARY
C32 C32B 3508B 3508C 3512 3508 3516C 3516B 3512C 3512B 3608
PIPELAYER
578 561N 561M 561D 572R 572G 571G 587T 587R PL83 PL87 PL72 PL61 583T 583R 583K 572R II 589 594H 594
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
SHEAR-DEMOLITION/SCRAP
S340B VHS-40/3 VHS-30/3 VHS-50/3 S320B S325B
VIBRATORY COMPACTOR
CS-431C CS-68B CP-533D CP-533C CS-433E CS-433C CS-433B CS-66B CS-64B CB-534C CB-534B CB-535B CB-634 CB-536D CB-614 CS54B CS56B CS-563C CS-563D CP44B CS-78B CS-531D CS-531C CS-79B CP-433C CP-433B CP-433E CP12 CS-76B CS-533C CS-533D CP74B CS-74B CP-563D CP-563C CB-224D CB-225D CP-563 CP-553 CP-54B CS44B CP-56B CP76B CP-533 CS-573C CS-573D CS-323C CP-44 CP-34 CC4.0 CS12 CS14 CS78B CB-214D CB-434D CB-434 CS79B CP-68B CS-583C CS-583D CS74B CP68B CS-573 CS-56B CS-583 CS-44 CS-34 CS-553 CS-551 CS-54B CS-563 CS-533 CS-531 CS-423E CP-323C CB-634C CB-634D CS7 CS68B CP54B CP-74B CP56B
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 330D2 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 323F OEM 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 349E C7.1 324D LN 345C L 325D L
GENERATOR SET
G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 3516 3512 3516C GEN G3516B G3516C G3516E G3516H 3508C G3516K 3508B C4.4 G3512E G3512H G3512K 3412 C32 GENSET 3456 XQP1100 G3520C G3520B G3520E G3520H G3520K 3512C 3512B C32B 3516C 3516B 3516E 3304B C9 3516B GEN 3306B 3516C GEN SET C32 GEN SET C18 C15 C18 MARINE GS C9.3 SR5 C27 C32 3408C 3406C 3406E
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
FOREST PRODUCTS
FB221 OTHER
ROAD RECLAIMER
RM600 RM500 RR-250 RM800 RR-250B RM400 RM500B RM-350B
CHALLENGER
55 65 75 MT700 35 95E 45 85C 85E 85D MTC855 MTC865 MTC835 MTC845 75D 75C 75E 70C MT865 MT855 65C 65B 65E 65D MT845 MT835
ENGINE - MACHINE
3516C C-12 3306 3408 3176C 3116 3114 C27 C4.4 3208
BOOM
120C
TRUCK
793F XQ 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 795F XQ 773E 773D 773B 769 772 770 773 777 794 AC 769B 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 69D 785G 773G OEM 785C 785D 785B
COMPACTOR
CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CCS7 CCS9 CC-24B