Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses9S-4693: Circuit Breaker Assembly
Home
Electrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses
9S-4693: Circuit Breaker Assembly
9S-4693: Circuit Breaker Assembly

Cat® Circuit Breaker Assembly (80 A) with Manual Reset

Brand: Cat

Product Images
9S-4693: Circuit Breaker Assembly
9S-4693: Circuit Breaker Assembly
9S-4693: Circuit Breaker Assembly
9S-4693: Circuit Breaker Assembly
9S-4693: Circuit Breaker Assembly

Cat® Circuit Breaker Assembly (80 A) with Manual Reset

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9S-4693
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9S-4693
Type: Manual Reset
Voltage (VAC): 120 Max
Current (Amps): 80
View More
Compatible Models for part number 9S-4693

GENERATOR

SR4

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G II IT38G IT38F

MOTOR GRADER

12H 24H 120H 160H 16H NA 135H 160H NA 160H ES 12H NA 135H NA 12H ES 14H NA 120H ES 163H NA 140H 120H NA 140H NA 140H ES 143H

WINCH

59N 59L 58L 57H

WHEEL SKIDDER

525 515

TRACK-TYPE TRACTOR

D7R D7F D8N D8H D10 D9R D9N DEUCE 30/30 D10N D11N D5M D6R D6M

ASPHALT PAVER

BG-240C AP-900B

MARINE ENGINE

3512 3508

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080

EXCAVATOR

345B II 345B L 325B L 375-A L 350-A 330B L 330B LN 385B 345B 325B LN 320B 375-A 320B S 320B N 320B L 350-A L 345B II MH 365B II 365B L 350 L 365B

WHEEL TRACTOR

633E II 623E 623F 651E 657E 621E 621F 627E 627F 631E 631G 637G 637E

RECLAIMER MIXER

RM-350B RM-350

TRACK LOADER

973C 963C 953C

SOIL COMPACTOR

825G 815F

EJECTOR TRUCK

740 730 D400E II

COLD PLANER

PR-1000C PR-1000 PR-450C

WHEEL DOZER

834B 824G 814F

LANDFILL COMPACTOR

836 826G 816F

WHEEL LOADER

966F II 960F 972G 988F II 950G II 950G 950F 962G 994 992 972G II 938G II 980G II 988B 988F 992D 992B 962G II 992C 980F 980G 938G 938F 966F 966G 970F 966G II 980F II 950F II

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

GEN SET ENGINE

3508 3512

CHALLENGER

65C 65D 70C 75D 75C 85C 85D

ARTICULATED TRUCK

D250E II D350E II 725 740 D400E II 730 735 OEM 735 D300E II

RIPPER

9 8 11 10

WHEELED EXCAVATOR

W345B II

INDUSTRIAL ENGINE

3512

WHEEL SCRAPER

623E 621E

QUARRY TRUCK

771C 775B

TRUCK

785 789 793 797 769C 797B 773B

TRACTOR

772B 768C

BULLDOZER

10C 11U 10S 10U 11SU 8A 8U 9U 9SU 834U 834S 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert