Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsBatteriesBattery Components9S-6333: Terminal Assembly-Battery
Home
Electrical & ElectronicsBatteriesBattery Components
9S-6333: Terminal Assembly-Battery
9S-6333: Terminal Assembly-Battery

Cat® Battery Terminal Assembly (Negative)(000 AWG)

Brand: Cat

Product Images
9S-6333: Terminal Assembly-Battery
9S-6333: Terminal Assembly-Battery
9S-6333: Terminal Assembly-Battery
9S-6333: Terminal Assembly-Battery
9S-6333: Terminal Assembly-Battery

Cat® Battery Terminal Assembly (Negative)(000 AWG)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9S-6333
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9S-6333

Units of Measure

USMetric
Wire Gauge (AWG): 0
Polarity: Negative
Depth (mm): 16.5
Length (mm): 62
Width (mm): 25.4
Depth (in): 0.65
Length (in): 2.44
Width (in): 1
Material: Alloy Mixed: Metal,Alloy Copper,Alloy Zinc
View More
Compatible Models for part number 9S-6333

GENERATOR SET

G3520 C32 C175-20 G3512 C175-16 3516C GEN 3516B GEN 3516C 3516 3516B 3512 3516E 3512C 3512B

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

TRACK LOADER

973C

OFF HIGHWAY TRUCK

793D

TRACK-TYPE TRACTOR

D11R

ROAD RECLAIMER

RM500B RM500

GEN SET ENGINE

G3520

TRACK FELLER BUNCHER

541 TK752 TK751 1390 551 552 TK741

WHEEL SCRAPER

627G 637G

TRUCK

797 793D 793B 793C

EXCAVATOR

395 MH3295 374 3101

VIBRATORY COMPACTOR

CP-64 CS-56 CP-56 CB-534D CS-76 CS-74 CP-76 CP-74 CS-64 CB-564D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert