9S-7949: CUP
+ / - Hover over image to Zoom
Other Views

    9S-7949: CUP

    Part Number: 9S-7949
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Roller Bearing
    wheel tractor-scraper
    623B, 633D, 623E

    pipelayer
    572G, 571G, 594H

    paving compactor
    CS-643, CS-653, CP-643, CP-653

    motor grader
    24M, 24H

    wheel-type loader
    G910, 988G, 988K, 916, 910E, 924G, 910, 924H, 924HZ, 924GZ, 988H, 924F, 988F, 988F II 914G, 910F, 910G, 988B, 914G2, G916, 918F

    wheel-type skidder
    528, 530B, 528B

    articulated dump truck
    D400D, 735, D40D, D550B, D400, D44B, D400E, D350E II D350E, D35HP

    oem solutions
    CX28

    asphalt paver
    AP-800B BG-230, AP-900B, BG-260C, BG-2455C, BG-210B, BG-225C, AP-1050, AP-800, AP-1000B, AP-800C, AP-1200, AP-1055B, AP-650B, BG-245C, BG-230D, BG-225B, AP-1000, BG-240C, AP-800D, AP-1050B

    integrated toolcarrier
    IT12, IT14G, IT18F, IT18B, IT14G2, IT12B, IT14F, IT18, IT14B, IT24F

    track-type tractor
    9 D7G, D4C III 9SU 10 D3C, D3B, D5C III 58 53 D5C, 58L 8A 8 D9L, D5C PAT D8L, 8S 59 9S 9U D7G2 D3C II D4C II 5A PAT D4B, 9C 4P D9R, 3P 8U D9N, D5C PATLGP D3C III D4C, D7F, 57 D4E, D10R, D3, 10SU 54 D10N, 59N 59L 3 10U

    road reclaimer
    SS-250, RR-250B, RR-250, RM-250C, SS-250B

    track-type loader
    931C, 935B, 931B, 939, 931C II 935C II 935C, 933, 931

    wheel dozer
    834B, 834S 834U 834K, 834G, 834H

    excavator
    245B, 245, 235D, 245D

    earthmoving compactor
    836K, 836G, 836, 836H