Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBatteriesBattery Components9S-8230: 3/8" Nut Weld Support Plate
HomeElectrical & ElectronicsBatteriesBattery Components9S-8230: 3/8" Nut Weld Support Plate
9S-8230: 3/8" Nut Weld Support Plate

Cat® Support Plate for the battery box provides stability and protection, ensuring reliable power to the equipment

Brand: Cat

Product Images
9S-8230: 3/8" Nut Weld Support Plate
9S-8230: 3/8" Nut Weld Support Plate
9S-8230: 3/8" Nut Weld Support Plate
9S-8230: 3/8" Nut Weld Support Plate
9S-8230: 3/8" Nut Weld Support Plate

Cat® Support Plate for the battery box provides stability and protection, ensuring reliable power to the equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9S-8230

Units of Measure

USMetric
Approx. Weight (kg): 0.04
Approx. Weight (lb): 0.08
Material Description: STAINLESS STEEL
Overall Height (in): 0.79
Overall Height (mm): 20.0
Overall Length (in): 2.48
Overall Length (mm): 63.0
Overall Width (in): 0.37
Overall Width (mm): 9.4
Material: Structural Steel,Alloy Mixed: Metal,Alloy Steel
View More
Compatible Models for part number 9S-8230

TRACK-TYPE TRACTOR

D7R D6T LGP D7H D6R III D6 D8 D8T D8R D6GC D8L D10T2 D8N D6R STD D6XE D7R LGP D8 GC D9T D9R D6T LGPPAT D8R II D9L D9N D6T XL PAT D6T XW PAT D6 XE D6R XL D9 GC D6R II D6T XW D3B D3C D4B D6T XL D10N D7R SERIES D8GC D10R D4C D10T D5R2 D11N D11R D11T D7R II D6R D6T D6N D6R LGP D7R XR D7E LGP D7E

RIPPER

3 7 9 8 11 10

PIPELAYER

589 572R II 578 572R

TRACK LOADER

935C 951C 951B 983 935B 941B 977K 977L 931B 983B 931C 955K 955L 941

WATER FORDING TRACTOR

D7R II

BULLDOZER

10SU 7SU 11U 7A 7S 7U 10U 11SU 7S LGP 8A 8S 8U 9C 9U 9S 9SU 3S 3P 8SU

WINCH

59N 59L 58L 53 57H 57 59 58

BACKHOE

931 D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced