Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBatteriesBattery Components9S-9016: Receptacle Assembly-Jumpstart
HomeElectrical & ElectronicsBatteriesBattery Components9S-9016: Receptacle Assembly-Jumpstart
9S-9016: Receptacle Assembly-Jumpstart

Cat® Receptacle Assembly-Jumpstart

Brand: Cat

Product Images
9S-9016: Receptacle Assembly-Jumpstart
9S-9016: Receptacle Assembly-Jumpstart
9S-9016: Receptacle Assembly-Jumpstart
9S-9016: Receptacle Assembly-Jumpstart
9S-9016: Receptacle Assembly-Jumpstart

Cat® Receptacle Assembly-Jumpstart

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9S-9016

Units of Measure

USMetric
Length (mm): 1,530.0
Gauge (AWG): 00
Hole Size (mm): M12
Polarity: Positive, Negative
Terminal: Ring
Length (in): 60.2
Hole Size (in): 1/2
Material: PVC Plastic,Polyamide Plastic,Alloy Mixed: Metal
View More
Compatible Models for part number 9S-9016

WHEEL TRACTOR

621 650B 660B 623 613B

SOIL COMPACTOR

815B

LOAD HAUL DUMP

R2900 R1600G

WHEEL DOZER

814B 834B

MOTOR GRADER

14G

LANDFILL COMPACTOR

836 816B

WHEEL LOADER

936 966F II 936E 966D 988B 966F 966E 992B 992

TRACK-TYPE TRACTOR

D9G

ARTICULATED TRUCK

D35C D25C D550B D350C D400 D35HP D44B D30C D250B

WHEEL SCRAPER

639D 637D

QUARRY TRUCK

771D 771C

TRUCK

69D 769D 769C

LOGGER

227

TRACTOR

768C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced